Additional Services
Panel Building
Flex Factory Solutions
Rockwell Automation offers panel building capability, bundled products, and standard product enhancements from our Flex Factory manufacturing facility in Warrensville Heights, Ohio USA. Flex Factory Solutions have the following characteristics:- Proven "Superior Value Add Services"
- Proven infrastructure to execute small or large projects
- Proven flexible scope of supply
- Proven responsive sales support
- Competitive pricing
- Comprehensive system documentation
Packaging Systems & Panel Build with supporting services
- Assembly & Test facilities in Warrensville Heights, Ohio
- ISO 9001 registered quality control programs
- Certified to build UL 508 general purpose enclosures
- Can provide local system testing and support
Bundled products
- The 1891-VP4 ViewPort Operator Interface Enclosures — A line of table top, wall and pedestal mount enclosures designed to house PanelView 1200, 1200e, and 1400e series terminals. ViewPort enclosures are constructed of either aluminum (NEMA 12, 4) or stainless steel (NEMA 4X). Optional Z-purge for mounting in Class I Division 2 environments is available.
Product Modifications and Enhancements
- Conformal coating of electronic boards in 1771 I/O modules and PLC-5 family processors. The conformal coating covers or encapsulates the electronic boards to protect the electronics by sealing out airborne contaminants and humidity.
- The addition of dimmer circuits to PanelView 550, 1200, and 1400e Series for use in restricted light environments.
- The replacement of the crystal oscillator in the 1771-DXPS Control Coprocessor Expander Module to enable 62.5 K Baud communication through the serial port.
- Firmware modifications to the 1771-VHCN High Speed Counter Module for specific OEM applications.