Additional Services

TechLabs

Chemistry & Materials Engineering

Services Available

All services are performed in accordance with specified analytical technologies. The diversification of the staff and vast assortment of instrumentation allows for rapid, reliable and cost-effective services to be provided in the following areas:

Plastics Support

Fundamental polymer chemistry principles and modern instrumental methods are utilized to provide solutions involving:

Materials Support

Analyses, data interpretation and materials engineering expertise are brought together to provide customers with solutions to materials manufacturing and application issues.

Types of analyses may include:

Materials Testing

Whether in the design stage or in full production, physical test data provides valuable insight into a product’s inherent quality and/or reliability.

Types of tests include:

Process Evaluations

Optimization of a process is critical to ensuring quality, performance and product life. Providing analytical and consulting support in this area can aid in identifying design deficiencies, preventing manufacturing problems, improving reliability and minimizing costs.

Areas of investigation include: