Quality & Compliance

Click to enlarge Rockwell Software eProcedure image

Quality & Compliance

eProcedure

Overview

eProcedure® automates manual procedures using an interactive, web-based interface to improve operator consistency, enable cost-effective regulatory compliance, and streamline data collection. As part of the Integrated Architecture, eProcedure provides this capability, along with manual procedure accountability and unified data flow.

eProcedure provides a user-friendly interface for equipment operators while providing a powerful back-end mechanism for data collection and transfer. It provides the same consistency as automated controls for manual operations, using an interactive, web-based interface to sequence and document manufacturing operations. eProcedure allocates resources, executes sequences, displays instructions to operators, and logs all responses.

eProcedure is complementary to existing systems and supports both stationary and mobile operations, enabling you to use your existing intranet without requiring additional hardware.