RSLinx

  • Overview
  • Features
  • Latest Releases
  • System Requirements
  • User Guides
  • Ordering Information
  • Videos

FactoryTalk® Gateway is the next generation, highest performing Classic OPC DA data server for the Logix5000 controller family. FactoryTalk® Gateway utilizes RSLinx® Enterprise and FactoryTalk® Live Data
to distribute and share control system data. This gives you the fastest data rates and capacity possible, while minimizing the impact on your automation networks and controllers. FactoryTalk® Gateway delivers a fully scalable solution from small applications running on a single PC and a single controller to large distributed and even redundant data server configurations communicating to higher volume of controllers. The FactoryTalk® Gateway is available with multiple tag quantities from 5 thousand, 32 thousand, 75 thousand and unlimited editions so that you can acquire just enough to meet your application’s needs.

RSLinx® Classic is the most widely-installed Communications software in automation today. All editions of RSLinx® Classic deliver the ability to browse your automation networks, configure and diagnose network devices. RSLinx® Classic Lite is included at no extra cost with most Rockwell Automation design software so that you can manage and maintain your control system. RSLinx® Classic “Single Node”, “OEM” and “Gateway” editions provide both DDE and Classic OPC DA data servers to permit 3rd party software to access information within your control devices. RSLinx Classic “Single Node” permits a 32bit application running on the same PC with RSLinx Classic to interface with a single controller. RSLinx® Classic “OEM” goes further by communicating with a moderate number of controllers. RSLinx® Classic “Gateway” expands this to support 64 bit applications that are running either on the same PC or a remote PC using Ethernet to pass information between the computers. The “Gateway” edition of RSLinx® Classic can also act as a centralized network connection point for multiple computers running RSLinx® Classic so that you can centralize the administration of your network configuration.



Latest Release

FactoryTalk Gateway / RSLinx Enterprise

  • Support for new Logix controllers by simply installing their EDS files
  • Logix Unsolicted messaging of scalar data
  • Access to CIP Energy data for Rockwell Automation software
  • Shortcut/Node Inhibit
  • New shared Network Browser component

Latest Release

RSLinx Classic

  • Show Public and Private addresses when using Network Address Translation (NAT)
  • User prompting to switch modes when running as a service
  • Automatic EDS Upload