Factorytalk Transaction Manager

  • Overview
  • Features
  • Latest Releases
  • System Requirements
  • User Guides
  • Ordering Information

Manage your manufacturing processes by integrating the critical data from your shop-floor with enterprise IT and other manufacturing applications. Think of the power. FactoryTalk® Transaction Manager can take an industrial transaction and tightly link it to multiple systems so they act as one. This helps you establish an end-to-end link, giving you reliability to support enterprise-wide integration.

In many cases, FactoryTalk Transaction Manager is used in data-logging situations where production data from the control system needs to be saved in a database. Different from a historian application, this software provides a two-way exchange of data between applications, like between a database and a control system for downloading production work orders for example. FactoryTalk Transaction Manager offers new levels of integration and visibility into many of these critical data transactions.

Latest Release

FactoryTalk Transaction Manager v10.20

  • Adds support for Windows 2012
  • Adds support for SQL Server 2012 SP1 Standard Edition (which is included in Professional versions)
  • Support for DateTime2 data type in
    • SQL Server 2008 R2
    • SQL Server 2012
  • Includes all FactoryTalk Transaction Manager 10.10 patches


Contact Us

We are eager to help. Make a selection below to get answers to questions on sales, products, services and technical support.