Performance & Visibility
FactoryTalk View
Ordering Information
FactoryTalk® View offers you a common development environment, application reuse, and architecture so you can increase productivity, reduce operation costs, and improve quality. Use the ordering information to determine which product is right for you.
- FactoryTalk View Machine Edition
FactoryTalk View Machine Edition Station for Windows
FactoryTalk View Machine Edition Station runtime software for Microsoft® Windows® XP/Windows 2000 is used to run FactoryTalk View Machine Edition projects created with FactoryTalk View Studio on any computer with the Windows XP/Windows 2000 operating system, including the VersaView® family of industrial computers. Includes RSLinx® Enterprise* and KEPServer Enterprise**.
Catalog Number Description 9701-VWMR015AENE FactoryTalk View Machine Edition Station Runtime 15 Displays — Windows XP/Windows 2000 9701-VWMR030AENE FactoryTalk View Machine Edition Station Runtime 30 Displays — Windows XP/Windows 2000 9701-VWMR075AENE FactoryTalk View Machine Edition Station Runtime 75 Displays — Windows XP/ Windows 2000 9701-VWMR250AENE FactoryTalk View Machine Edition Station Runtime 250 Displays — Windows XP / Windows 2000 9701-VWMR500AENE FactoryTalk View Machine Edition Station Runtime 500 Displays — Windows XP / Windows 2000 FactoryTalk View Studio for FactoryTalk Machine Edition
FactoryTalk View® Studio for FactoryTalk Machine Edition is configuration software for developing and testing machine-level human-machine interface (HMI) applications. Includes RSLinx Enterprise* and KEPServer Enterprise**.
Catalog Number Description 9701-VWSTMENE FactoryTalk View Studio for Machine Edition - FactoryTalk View Site Edition
FactoryTalk View Site Edition Server
The FactoryTalk View Site Edition Server stores HMI project components (for example, graphic displays) and serves these components to clients. The server may also contain a database of tags, perform alarm detection, and manage historical data. RSLinx for FactoryTalk View Site Edition and RSLinx Enterprise are included with the FactoryTalk View Site Edition Server bundles.
Catalog Number Description 9701-VWSS000LENE FactoryTalk View Site Edition Server Unlimited Display with RSLinx 9701-VWSS025LENE FactoryTalk View Site Edition Server 25 Display with RSLinx Bundle 9701-VWSS100LENE FactoryTalk View Site Edition Server 100 Display with RSLinx 9701-VWSS250LENE FactoryTalk View Site Edition Server 250 Display with RSLinx Bundle FactoryTalk View Site Edition Client
FactoryTalk View Site Edition Client is software for viewing and interacting with supervisory-level applications. FactoryTalk View Site Edition Client licenses are deployed as dedicated (when installed on the computer hosting the FactoryTalk View Site Edition Client) or floating licenses (when installed on the computer hosting the FactoryTalk Directory).
Catalog Number Description 9701-VWSCWAENE FactoryTalk View Site Edition Client 9701-VWSCRAENE FactoryTalk View Site Edition View Client FactoryTalk View Site Edition Station
FactoryTalk View Site Edition Station allows stand-alone (non-distributed) applications to run on a single computer. Note: Both RSLinx for FactoryTalk View and RSLinx Enterprise are included with FactoryTalk View Site Edition Station.
Catalog Number Description 9701-VWSB015AENE FactoryTalk View Site Edition Station 15 Display 9701-VWSB025AENE FactoryTalk View Site Edition Station 25 Display 9701-VWSB100AENE FactoryTalk View Site Edition Station 100 Display 9701-VWSB250AENE FactoryTalk View Site Edition Station 250 Display 9701-VWSB000AENE FactoryTalk View Site Edition Station Unlimited Display FactoryTalk View Studio
FactoryTalk View Studio is configuration software for developing and testing supervisory-level and machine-level Human-Machine Interface (HMI) applications. FactoryTalk View Studio can use dedicated or floating licenses.
Catalog Number Description 9701-VWSTENE FactoryTalk View Studio for FactoryTalk View Third-Party
KEPServer Enterprise provides serial and Ethernet OPC servers that allow communication between many third-party industrial devices and RSView32, FactoryTalk View Site Edition, and FactoryTalk View Machine Edition. All drivers are supported by Rockwell Software.
Catalog Number Description 9301-OPCSRVENE KEPServer Enterprise (for FactoryTalk View Site Edition and RSView32)
* FactoryTalk ViewPoint is available as an add-on to FactoryTalk View Site Edition.