FactoryTalk
Services Platform
Share data throughout your distributed system, and enforce redundancy and fault tolerance while tracking changes in the system. Simplify information and automation system design, enable multi-vendor connectivity, and provide central administration of key functions.
The FactoryTalk® Services Platform makes it easy to be flexible. You can deploy incrementally as you leverage existing investments and implement newer technologies. And training costs are reduced because the FactoryTalk Services Platform is based on a common set of shared services and behaviors.
| Product | Activation | Directory | Security | Diagnostics | Audit | Live Data | Alarms & Events | |
|---|---|---|---|---|---|---|---|---|
![]() |
FactoryTalk Batch | Yes | Yes | Yes | Yes | Yes | Yes | — |
| FactoryTalk Scheduler | Yes | Yes | Yes | — | — | — | — | |
| FactoryTalk ProductionCentre | — | Yes | Yes | — | — | Yes | — | |
![]() |
FactoryTalk Historian SE | Yes | Yes | Yes | Yes | Yes | Yes | — |
| FactoryTalk Historian Classic | Yes | Yes | Yes | Yes | Yes | Yes | — | |
| FactoryTalk Transaction Manager | Yes | Yes | Yes | Yes | Yes | Yes | — | |
| FactoryTalk Gateway | Yes | Yes | Yes | Yes | Yes | Yes | — | |
![]() |
FactoryTalk AssetCentre | Yes | Yes | Yes | Yes | Yes | — | — |
![]() |
FactoryTalk View ME | Yes | Yes | Yes | Yes | Yes | Yes | — |
| FactoryTalk View SE | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| FactoryTalk Metrics | Yes | Yes | Yes | Yes | Yes | Yes | — | |
| FactoryTalk Portal | — | Yes | Yes | — | — | — | — | |
| RSView32 | Yes | Yes | — | Yes | — | Yes | — | |
![]() |
RSLogix 5 | Yes | Yes | Yes | Yes | Yes | — | — |
| RSLogix 500 | Yes | Yes | Yes | Yes | Yes | — | — | |
| RSLogix 5000 | Yes | Yes | Yes | Yes | Yes | — | Yes | |
| RSLinx Classic | Yes | Yes | Yes | Yes | — | Yes | — | |
| RSNetWorx | Yes | — | — | Yes | — | — | — | |