FactoryTalk

FactoryTalk Live Data

Related Links

FactoryTalk

Services Platform

FactoryTalk Live Data

FactoryTalk® Live Data is part of the FactoryTalk Services Platform. It allows FactoryTalk-enabled products to discover, connect, and share real-time data in a secure, scalable manner. The basic services provided by FactoryTalk Live Data are: Read, Write, Browse and Subscribe to data items. In addition to these basic services, FactoryTalk Live Data provides user interface components that provide consistent user experience during configuration. To ensure consistent user experience in a running system, FactoryTalk Live Data includes toolkits that make it easier for Data Server developers to leverage the benefits of FactoryTalk Live Data. To further enhance the value of a FactoryTalk Live Data, it uses other FactoryTalk Services providing a consistent user experience, reuse of shared definitions and robust real-time operation. FactoryTalk Live Data is based on and supports OPC Foundation’s OPC-DA specification.

Features

FactoryTalk Live Data manages connections between product clients and servers. It reads values from, and writes values to, Data Servers in real-time on behalf of client products, such as FactoryTalk View and FactoryTalk Transaction Manager. It is based on OPC standards and can communicate to OPC–DA Servers (OLE for Process Control — Data Access Servers). FactoryTalk Live Data features the following highlights:

Benefits

The overall benefit is a consistent or standard architecture for communicating real-time values between data clients and data servers that embraces OPC standards and provides extended benefits to any FactoryTalk Services-enabled products.

FactoryTalk Live Data has been ported to the Microsoft CE platform to extend the benefits of a standard data access layer to embedded components.