FactoryTalk
The Integrated Architecture and the FactoryTalk Services Platform
The FactoryTalk Services Platform delivers value through reuse and sharing of common service features (or services) across a broad range of software applications. The sharing of features enables superior interoperability and commonality between applications and results in reduced engineering, operations and training costs while extending the life of existing investments. In other words, products that are built on the FactoryTalk Services Platform are better integrated, easier to configure, have an identical look and feel, and are easier to maintain than products that do not share common features. The FactoryTalk Services Platform provides a solid foundation for today and a path for the future.