Design & Configuration
RSNetWorx
Overview
RSNetWorx products provide design and configuration management services for ControlNet International's ControlNet, and the Open DeviceNet Vendor Association's DeviceNet networks and Ethernet I/P. RSNetWorx allows you to achieve maximum productivity with your ControlNet and DeviceNet installations. You will be able to define and configure the devices on your network quickly through a simple software interface. This definition can take place offline using drag and drop operations or online by using RSLinx® to browse a ControlNet or DeviceNet network.
Powerful features of RSNetWorx:
- Take advantage of producer/consumer model of information transfer, define input and output exchanges between devices on the network
- One button for complete network upload/download
- Network scheduling and bandwidth calculations
- Drill down approach to viewing
- Point-and-click configuration
- Library of devices
- Identification of configuration conflicts
- Set relationships between controllers and I/O
- Automatic mapping of input and output data between networked devices and controller memory
- Support for Automatic Device Replacement where appropriate
- True multi-vendor interoperability with Electronic Data Sheet (EDS) services provided by the software to facilitate device configuration and field installation of support for new devices
- HTML-formatted reports