Click to enlarge RSLogix Emulate image

Design & Configuration

RSLogix Emulate

Overview

RSLogix 5000 Enterprise Series software is designed to work with the Rockwell Automation Logix platforms: ControlLogix®, CompactLogix®, FlexLogix®, SoftLogix5800® and DriveLogix®. With RSLogix™ 5000 Enterprise Series software, you need only one software package for sequential, process, drive, and motion control programming.

The RSLogix 5000 Enterprise Series environment offers an easy-to-use, IEC61131-3 compliant interface, symbolic programming with structures and arrays, and a comprehensive instruction set that serves many types of applications. It supports relay ladder, structured text, function block diagram, and sequential function chart editors for you to develop application programs.

Additionally, RSLogix 5000 Enterprise Series provides support for the S88 equipment phase state model for batch and machine control applications via the PhaseManager™ optional feature.