Design & Configuration

Click to enlarge RSLogix 5000 image

Literature

Product Selection

Related Links

Design & Configuration

RSLogix 5000

Overview

With RSLogix 5000 programming software, you need only one software package for discrete, process, batch, motion, safety and drive-based applications. RSLogix 5000 software offers an easy-to-use, IEC61131-3 compliant interface, symbolic programming with structures and arrays and a comprehensive instruction set that serves many types of applications. It provides ladder logic, structured text, function block diagram and sequential function chart editors for program development as well as support for the S88 equipment phase state model for batch and machine control applications.

If you want to: