Data Management
FactoryTalk Gateway
Overview
The FactoryTalk® Gateway is your open door into the world of the FactoryTalk® Integrated Production and Performance software suite. With FactoryTalk Gateway, you upgraded performance and reliability with RSLinx Enterprise, integrated diagnostics and redundancy. FactoryTalk Gateway also provides access to HMI memory tags in FactoryTalk® View Site Edition (SE). FactoryTalk Gateway provides an open interface for third-party HMI, data collection and analysis packages, as well as custom client-applications.
The FactoryTalk Gateway provides:
- Third-party access to your FactoryTalk applications
- Logix-optimized performance from your data server
- One unified OPC server for controller or HMI data