Below you can find a variety of system configuration drawings making use of the Integrated Architecture.
View these CompactLogix 5370 L2 Popular Configuration Drawings to see popular configurations for the CompactLogix 5370 L2 controllers and understand basic performance, capacity and configuration with different EtherNet/IP topologies.
View these CompactLogix 5370 L1 Popular Configuration Drawings to see popular configurations for the CompactLogix 5370 L1 controllers and understand basic performance, capacity and configuration with different EtherNet/IP topologies.
View these CompactLogix 5370 L3 Popular Configuration Drawings to see popular configurations for the CompactLogix 5370 L3 controllers and understand basic performance, capacity and configuration of Integrated Motion on EtherNet/IP.
View the KwikLink Lite media drawing to understand how it can be applied in a DeviceNet network and how it's simple connectors, flexible topology and light-duty specifications expand the applications where DeviceNet can be used
View these Integrated Motion on EtherNet/IP Example Architecture Drawings to understand basic performance, capacity and configuration of Integrated Motion on EtherNet/IP.
View the Dynamix Surveillance Configuration Drawing to examine a vibration monitoring configuration and application.
View the Motor Control Center (MCC) Example Architecture Drawing to see how to integrate CENTERLINE MCCs with IntelliCENTER Technology into an EtherNet/IP system architecture.
View the CompactLogix 1768-L43(S)/L45(S) Popular Configuration Drawingsto view popular configurations for standard, motion and safety control on EtherNet/IP, DeviceNet and a stand alone machine, all available with and without notes.
View the CompactLogix L31, L32C, L32E, and L35CR systems and a SCADA RTU system drawings, all available with and without notes.
View the CompactLogix L2x system drawings to examine popular configurations for EtherNet/IP and DeviceNet example applications, all available with and without notes.
View the FactoryTalk View Site Edition drawings to examine popular configurations for Local, Workgroup and Domain applications, with overview and detail drawings available.