Here at Rockwell Automation, we have taken our commitment to quality and safety beyond what is required by having third-parties certify our products to international standards in addition to our own rigorous testing and self-certification efforts. These third-party certifications are conducted or witnessed by internationally respected test laboratories.
Low Voltage Motor Control Centers — CENTERLINE® 2500
- KEMA certificate attesting compliance to IEC/TR 61641, ed. 2.0 2008-01 (480V, 65KA, 300ms) [PDF]
- KEMA certificate attesting compliance to IEC/EN 60439-1:1999 + amendment 1:2004 [PDF]
- KEMA certificate attesting compliance to IEC 61439-1:2009, Clauses 10.4, 10.5, and 10.11 [PDF]
- KEMA certificate attesting compliance to IEC 61439-1:2009, Clause 10.10 [PDF]
- DEKRA certificate attesting compliance to IEC 61439-1:2009, Clauses 10.4, 10.5, and 10.11 [PDF]
- DEKRA certificate attesting compliance to IEC 61439-1:2009, Clause 10.10 [PDF]
Sensors and Switches
|