Reliance Electric Drives
Instruction Manuals
-
Common Platform AC Drives
- GV6000
- MD60
- MD65
- User Manual
- Errata Sheet for User Manual
- OIM Quick Reference
- Remote OIM Installation Instructions
- DeviceNet Communication Module
- MD65 Communication Module Cover Installation
- IP 30/NEMA 1/UL Type 1 Conversion Kit
- Input EMI Filters Installation
- Door-Mount NEMA 1 OIM Bezel Kit MDI
- Remote Small OIM (MDI) Installation
- EtherNet Communications Manual
- Profibus Communication Card
- SP600
- User Manual 6SP401 Series
- User Manual 6SB401 Series
- User Manual (EspaƱol)
- Operator Interface Module
- VS Utilities
- Remote OIM
- Dynamic Braking Guide
- Dynamic Braking Kits
- Door Mount NEMA 1 OIM Bezel Kit
- I/O Options Installations
- Internal Dynamic Braking Kits Installation
- Ethernet/IP Communication Module
- Input RFI Filters
- Accessories & Communications
- RS485 DFI Communication Module
- Remote Small OIM for SP600 and VTAC 9
- NEMA 4X Cover Kit Installation
- Using the REBZL-N1 Bezel Kit - D2-3562
- SP600 NEMA 4X/12
Legacy AC and DC Drives
- DC2
- DC3
- FlexPak 3000
- DeviceNet
- Power Module
- Software Manual
- Hardware Manual V4.3
- OIM
- Field Current Regulator
- ControlNet Option Board
- Accessories & Communication
- AC Line Disconnect, 1.5 to 60 HP — D2-3292-3 [PDF]
- Remote OIM Mounting Kit — D2-3294 [PDF]
- Blower Motor Starter Kit — D2-3295-4 [PDF]
- AC Tachometer Interface Kit — D2-3297-2 [PDF]
- NEMA 1 Cover Kit, 1.5-30HP @ 230 VAC and 3-60 HP @460 VAC — D2-3299-2 [PDF]
- Inverting Fault Circuit Breaker Kit, 1.5-30 HP @ 230 VAC, 3-60 HP @460 VAC — D2-3300-2 [PDF]
- I/O Expansion Kit — D2-3301 [PDF]
- Pulse Encoder Interface Kit — D2-3302-2 [PDF]
- Dynamic Braking Kit 1.5-30 HP @ 230 VAC, 3-60 HP @460 VAC — D2-3313-3 [PDF]
- Drive Configuration Module (DCM) — D2-3328
- 460 to 230 Volt Conversion Kit — D2-3329-2 [PDF]
- Inverting Fault Circuit Breaker Kit, 230V @ 40-75 HP, 460V @ 75-150 HP — D2-3330-1 [PDF]
- NEMA 1 Cover Kit 230V @ 40-75 HP, 460V @ 75-150 HP — D2-3331 [PDF]
- Dynamic Braking Kit, 1.5 HP to 150 HP @ 230 VAC, 3 HP to 600 HP @ 460 VAC without NEMA1 Enclosures — D2-3374-4 [PDF]
- 250 Amp and 400 Amp AC Line Disconnect — D2-3395-1 [PDF]
- Enhanced Field Supply Kit — D2-3413-1 [PDF]
- Lifting Instructions — D2-3414-1 [PDF]
- Regulator Board Installation — D2-3419 [PDF]
- Inverting Fault Circuit Breaker Kit, 400 HP to 600 HP @ 460 VAC — D2-3421 [PDF]
- AC Line Disconnect Kits, 400 HP to 600 HP @ 460 VAC — D2-3422 [PDF]
- AC Line Filter Kit, 400 HP to 600 HP @ 460 VAC — D2-3424 [PDF]
- Dynamic Braking Resistor Assembly Lifting Instructions, 200 HP to 600 HP @ 460 VAC — D2-3429 [PDF]
- Replacement Parts — D2-3438-4 [PDF]
- Addendum to FlexPak 3000 DC Drives Hardware Reference, Installation, and Troubleshooting Version 4.1 — D2-3472 [PDF]
- CS3000 Software — D2-3348
- FlexPak Plus
- Accessories & Communication
- FlexPak Plus/MinPak Plus Accessory Test Meter Adapter Kit — D-3970-1 [PDF]
- Reversing Contactor Kit for Non-Regenerative FlexPak Plus DC Drives— D2-3293-1
- Dynamic Braking Kit for FlexPak Plus and MinPak Plus DC Drives — D2-3378 [PDF]
- Field Supply Kit for Non-Regenerative and Regenerative FlexPak Plus DC Drives — D2-3382 [PDF]
- Auxiliary M-Contactor Kit for FlexPak Plus and MinPak Plus DC Drives — D2-3383 [PDF]
- Automatic Reversing Kit for Non-Regenerative FlexPak Plus and MinPak Plus DC Drives— D2-3384 [PDF]
- Torque Taper Kit for Non-Regenerative FlexPak Plus and MinPak Plus DC Drives — D2-3386 [PDF]
- FlexPak Plus
- Install, Operating & Maintaining
- S2C Modification Kits
- S2R Modification Kits
- Accessories & Communication
- GV3000
- Quick Reference
- Operator Interface Module
- 230V NEMA Software
- 230V NEMA Hardware
- 460V NEMA Software
- 460V NEMA Hardware
- Bookshelf Software
- Bookshelf Hardware
- 230 Power Module Software
- 230 Power Module Hardware
- 460 Power Module Software
- 460 Power Module Hardware
- GV3000 Drive Register
- GV3000 Power Unit and Regulator Manuals
- Accessories & Communications
- GV3000/SE Operator Interface Module (OIMB] User Guide — D2-3342-2
- Motor Encoder Cable Kit for the GV3000 AC V*S Drive — D2-3305-2 [PDF]
- AutoMax Network Communication Option Board for use with GV3000/SE AC Drives — D2-3308-7
- Super Remote Meter Interface (RMI) Board for with GV3000/SE and VTAC 7 Drives — D2-3341-2
- GV3000/SE AC Drive ControlNet Network Communication Option Board — D2-3390-2
- GV3000/SE Drive Version 6 Regulator Board Installation Instructions — D2-3369
- GV3000/SE 460 VAC General Purpose (Voltz/Hertz) and Vector Duty Drive M/N 75V4060-200V4060 Software Start-up and Reference Manual Version 6.06 — D2-3391-6 [PDF]
- GV3000 115 VAC Control Option Board Installation Instructions — D2-3376 [PDF]
- SR3000 Snubber Resistor Braking Kits for 230 V and 460 V GV3000/SE Drives — D2-3401 [PDF]
- NEMA Type 1 Kit Models 2CK4100, 2CK4125 and 2CK4200 For Use with Model 75V40XX, 100V40XX, 125V40XX, 150V40XX and 200V40XX — D2-3450-1 [PDF]
- GV3000/SE Drive — D2-3450-1 [PDF]
- DeviceNet Network Communication Option Board for use with Reliance Electric Drives' GV3000 AC Drive — MAN0096-03 [PDF]
- CS3000 Software — D2-3348
- Snubber Breaking Kits
- MinPak Plus
- Accessories & Communication
- MinPak Plus DC V*S Drive — D-3838-6
- FlexPak Plus/MinPak Plus Accessory Test Meter Adapter Kit — D-3970-1 [PDF]
- Reversing Contactor Kit for Non-Regenerative MinPak Plus DC Drives — D2-3377 [PDF]
- Dynamic Braking Kit for FlexPak Plus and MinPak Plus DC Drives — D2-3378 [PDF]
- Auxiliary Mounting Bracket Kit for Non-Regenerative 1/4 to 1-1/2 HP MinPak Plus DC Drives — D2-3379 [PDF]
- Field Supply Kit for Non-Regenerative MinPak Plus DC Drives — D2-3380 [PDF]
- Field Supply Kit for Regenerative MinPak Plus DC Drives — D2-3381 [PDF]
- Auxiliary M-Contactor Kit for FlexPak Plus and MinPak Plus DC Drives— D2-3383 [PDF]
- Automatic Reversing Kit for Non-Regenerative FlexPak Plus and MinPak Plus DC Drives — D2-3384 [PDF]
- Double Pole Circuit Breaker Kit for Non-Regenerative MinPak Plus DC Drives — D2-3385 [PDF]
- Torque Taper Kit for Non-Regenerative FlexPak Plus and MinPak Plus DC Drives — D2-3386 [PDF]
- Accessories & Communication
- SP500
-
Software