Reliance Electricâ„¢ Drives

Legacy AC & DC Drives

DC2

DC2

A flexible, reliable and affordable drive for 1/4 through 2 HP DC applications.

FlexPak Plus

FlexPak Plus

A versatile, reliable DC drive for non-regenerative and regenerative applications.

GV3000

GV3000

3 Drives in 1, V/Hz, sensorless vector and flux vector control from 1/2 to 400 HP.

FlexPak 3000

FlexPak 3000

Easy to use, from .5 to 1000 HP.

SP500

SP500

Ideal for harsh processing application environments from 1/4 to 20 HP, uses only 29 parameters.

MinPak Plus

MinPak Plus

Simple single or three-phase drives in NEMA 4 or 12 enclosures for DC applications.