Reliance Electric™ Drives

MinPak Plus DC Drives from Reliance Electric

Related Links

Reliance Electric™ Drives

Legacy AC and DC Drives

Only limited replacement parts still available for sale

MinPak Plus

MinPak Plus drives offer standard features and options along with a variety of modification kits to tailor the drives to specific application requirements. MinPak drives include both single-phase drives in a NEMA 4 enclosure for 1/4-5 HP regenerative and non-regenerative applications and three-phase drives in NEMA 12 enclosures for 3-40 HP non-regenerative applications.

Key Attributes