Reliance Electric™ Drives

FlexPak Plus DC Drives from Reliance Electric

Related Links

Reliance Electric™ Drives

Legacy AC and DC Drives

FlexPak Plus

The FlexPak Plus is available as a single-phase chassis drive for both non-regenerative (1/4-5 HP) and regenerative (1/4-7 1/2 HP) applications and a three-phase chassis for 3-40 HP non-regenerative applications. A variety of modification kits are available to tailor the FlexPak Plus to specific application requirements.

Key Attributes