Reliance Electric™ Drives

Reliance Electric™ Drives

Legacy AC and DC Drives


DC2
A flexible, reliable and affordable drive for 1/4 through 2 HP DC applications.
  
FlexPak Plus
A versatile, reliable DC drive for non-regenerative and regenerative applications.
GV3000
3 Drives in 1, V/Hz, sensorless vector and flux vector control from 1/2 to 400 HP.
   FlexPak 3000
Easy to use, from .5 to 1000 HP.
SP500 AC Drives from Reliance Electric SP500
Ideal for harsh processing application environments from 1/4 to 20 HP, uses only 29 parameters.
   MinPak Plus
Simple single or three-phase drives in NEMA 4 or 12 enclosures for DC applications.