Reliance Electric Drives
Legacy AC and DC Drives
GV3000/SE 1-400 HP: CAD Drawings
NEMA Frames
- Frame B Drives (1 to 5 HP @ 230 & 460V) DXF [ZIP]
- Frame B Drives (1 to 5 HP @ 230 & 460V) DWG [ZIP]
- Frame C Drives (7.5 to 10 HP @ 230 & 460V) DXF [ZIP]
- Frame C Drives (7.5 to 10 HP @ 230 & 460V) DWG [ZIP]
- Frame D Drives (15 to 25 HP @ 230 & 460V) DXF [ZIP]
- Frame D Drives (15 to 25 HP @ 230 & 460V) DWG [ZIP]
- Frame E Drives (25 to 60 HP @ 460V) DXF [ZIP]
- Frame E Drives (25 to 60 HP @ 460V) DWG [ZIP]
- Frame H Drives (200 to 400 HP @ 460V) DXF [ZIP]
- Frame H Drives (200 to 400 HP @ 460V) DWG [ZIP]
Bookshelf
- 2.1 to 15 Amp Drives DWG [ZIP]
- 43 Amp Drives DXF [ZIP]
Power Modules
- 75 to 100 HP Drives DXF [ZIP]
- 75 to 100 HP Drives DWG [ZIP]
- 125 HP Drives DXF [ZIP]
- 125 HP Drives DWG [ZIP]
- 150 to 200 HP Drives DXF [ZIP]
- 150 to 200 HP Drives DWG [ZIP]
