Reliance Electric Drives
Common Platform AC Drives
SP600
Simple Intelligence
The new standard in AC Drives, the SP600 provides the benefits of more expensive full-featured drives in a compact, versatile, and cost effective design. Multiple enclosure/packaging options along with the choice of either a drive mounted LED or LCD keypad, both of which are removable, along with embedded braking circuitry make this drive very versatile. The wide range of network options available for this product will allow you to maximize both data acquisition and speed control.
Key Attributes
- Every SP600 is software selectable for either:
- Volts/Hertz
- Sensorless Vector Control
- Input voltages/power ratings
- 200, 208, 240 (0.5 to 10 HP)
- 380, 400, 415, 480 (0.5 to 20 HP)
- Enclosures/mounting:
- Wall or machine mount NEMA 1
- Flange mount NEMA 1 (IP20)
- Full HP rating a 4 kHz
- Increase up to 10 kHz for quiet motor operation
- Multi-line 6-language LCD OIM for local or remote operation
- 6 Digit inputs, configurable
- 2 Analog inputs
- 1 Analog output
- 2 Relay outputs
- Snubber Braking circuitry built-in
- Drive serial interface for PC configuration
- Intelligent Thermal Management system
- UL and NEC approved overload protection
- Adjustable auto restart
- Frequency avoidance bands
- "S" curve acceleration and deceleration
- Line-to-line and line-to-ground circuit protection
- Fault memory logs and display
