
Reliance Electric Drives
Reliance Electric Drives
Common Platform AC Drives
MD65 — The Latest Edition to the Reliance Micro Drive Family
The Best Choice Where Performance is Key
Key Attributes
- Easy-to-use Controller, ready to run Out-of-the-Box!
- Every MD65 is software selectable for either:
- Volts/Hertz or
- Sensorless Vector Control
- 150% Drive Overload for 60 seconds
- 200% Drive Overload for 3 seconds
- Input voltages / power ratings - 100 to 120V
Single Phase Input, 230V
Three Phase Output (1/2 to 1.5 HP)
- 200 to 240V Single Phase Input (1/2 to 3 HP)
- 200 to 240V Three Phase Input (1/2 to 10 HP)
- 380 to 480V Three Phase Input (1/2 to 10 HP)
- Enclosures / mounting:
- IP20 Panel Mounting with screws or on DIN Rail std.
- NEMA 1 / IP30 with optional kit installed (meets UL)
- Zero clearance side to side stacking saves space
- Easy to read LED display includes operator controls
- 4 digit display along with operation & display indicator lights
- Manual speed potentiometer
- Start / Stop / Fwd-Rev keys
- Enhanced Parameter Set with timer & counters
- Enhanced I/O including one Analog Output
- Snubber Braking Circuitry is built-in
- Drive serial interface for PC configuration
- Handheld CopyCat Programmer
- Remote Nema 4x and Nema 1 Keypads
- UL and NEC approved motor overload protection