Reliance Electric Drives
Common Platform AC Drives
MD60
Reliance Electric Drives' MD60 AC Drive is ready to operate out-of-the-box! The drive includes a built-in LED display and operator controls, including a single turn potentiometer for speed reference. Built-in dynamic braking circuitry only requires the addition of a braking resistor to meet higher performance application needs to handle fast acceleration and deceleration rates.
Key Attributes
- Easy-to-use V/Hz Controller, ready to run Out-of-the-Box!
- 150% Drive Overload for 60 seconds
- Input voltages / power ratings
- 100 to 120V Single Phase Input, 230V Three Phase Output (1/4 to 1 HP)
- 200 to 240V Single Phase Input (1/4 to 2 HP)
- 200 to 240V Three Phase Input (1/4 to 5 HP)
- 380 to 480V Three Phase Input (1/2 to 5 HP)
- Enclosures / mounting:
- IP20 Panel Mounting with screws or on DIN Rail std.
- NEMA 1 / IP30 with optional kit installed (meets UL)
- Zero clearance side to side stacking saves space
- Easy to read LED display includes operator controls
- 4 digit display along with operation & display indicator lights
- Manual speed potentiometer
- Start / Stop / Fwd-Rev keys
- Snubber Braking Circuitry is built-in
- Drive serial interface for PC configuration
- UL and NEC approved motor overload protection
