Reliance Electric Drives
Common Platform AC Drives
GV6000
The Reliance Electric Drives GV6000 is a multipurpose industrial AC drive that incorporates three methods of control without the need for expensive or complicated option boards:
- V/Hz Control
- SVC (Sensorless Vector Control)
- FVC (Flux Vector Control) — with or without an encoder
The GV6000 drive provides simplicity and broad application flexibility along with the performance needed for the most demanding applications. The zero stacking package allows the integration of the GV6000 into designs where high power density is required.
Ideal for stand-alone or retrofit applications, the GV6000 high performance drive is the easiest drive to use in its class.
Features/Benefits
- 3 Standard Methods of Control
- Removable Operator Interface Module (OIM). The GV6000 OIM contains CopyCat functionality for transferring parameter sets between drives
- Regular I/O Electronics Housed in a Removable Cassette for Ease of Upgrade or Repair
- Control and Encoder Connections Include Removable Terminal Blocks
- Communications Module Option Integral to Drive Package
- Removable Conduit Plate to Facilitate Installation and Maintenance
- Dynamic braking (snubber) transistor integral to drive package
Technical Data
- Specifications — I/O
- 6 Programmable Digital Inputs Available in 24VDC or 115VAC
- 2 Analog Inputs ± 10V / 4-20mA (11 bit + sign)
- 3 Programmable Digital Outputs (Dry Contacts: 1 form C, 1 form A and 1 form B)
- 2 Analog Outputs ± 10V / 4-20mA (11 bit + sign)
- Encoder Feedback Input
- Frequency Input for Drive References
- Specifications — General
- 0° to 50°C, 1000m Altitude Without Derating
- 5 to 95% Humidity, Non-condensing
- Input Voltage Operating Range Exceeds ± 10% of Nominal and 47 to 63 Hz Frequency
- Operational on Single-phase Power for 50% of the Nominal Current Rating
- 97.5% Efficiency, Nominal Line Voltage and Rated Amps
- Sine-coded PWM with Adjustable Carrier Frequency; Motor Frequency 0 to 420 Hz
- Speed Regulation 0.001% Across a 120:1 Speed Range; 1000:1 Operating Range; 250 rad/sec Speed Loop Bandwidth (Flux Vector Control)
- Agency Certifications / Listings
- UL, cUL, CE, C-tick (Australian Certification) Note: CE and C-tick are Not Available on 575 Volt Drives
Accessories Available
- Keypads
- Full Numeric OIM
- Remote NEMA 4 OIM
- NEMA 1 Bezel Kit
- Comm Options
- DeviceNet
- ControlNet
- Profibus
- EtherNet
- Interbus-S
- Modbus
