Legacy Products

More Information

Custom Classics Program

I/O

1791 Standard I/O Blocks

A 1791 Standard I/O block is the preferred AC voltage unit for monitoring and controlling I/O in a location remote from a PLC or SLC processor. Each 1791 block provides the functionality of the I/O rack, adapter, power supply, and I/O module in a self-contained package. This cost-effective I/O mounts in smaller, less expensive enclosures for applications such as material handling, packaging, and operator interface panels.

Benefits