Custom Classics Program
Drives
1336 IMPACT AC Drive (1336E)
The 1336 IMPACT™ AC drive with Force Technology provides the precise motor speed and torque control necessary to handle some of the most demanding drive applications, including many that are typically reserved for DC drives. Force Technology, an Allen-Bradley patented Field-Oriented Control method, has a proven and unique ability to separate and independently control motor flux and torque allowing the 1336 IMPACT drive to deliver full torque down to zero speed.
Features
- Force Technology™ for demanding speed and torque performance with or without an encoder
- Patented current regulator for true control of motor torque, delivering full torque at zero speed
- Simple start-up for fast commissioning and quick auto-tuning of speed and torque using motor nameplate data
- 16-step speed profiling feature for changing speed based on time, encoder counts or hardware inputs through the L-option card
- Encoderless Switchover allows the drive to continue operation if encoder feedback signal is lost, minimizing downtime
- SCANport™ protocol provides common interface for programming devices
- Internal Process Trim Controller for integration with tension transducer devices
- Common power platform of 1336 PLUS II and 1336 FORCE™ family of drives
- Motor Temperature Compensation for matching actual torque output to the desired torque without using costly motor temperature sensors
- Basic Function Block Programming for specific applications adding flexibility to the drive