Custom Classics Program
Machinery Protection Monitors
6600 Series
The 6600 Series Machinery Protection Monitor is designed to provide continuous monitoring and protection to machinery against high vibration and the resultant damage associated with excessive vibration. The 6600 series can be used to monitor associated process parameters such as temperature, pressure, and flow, as well as Turbine Supervisory Instrumentation (TSI) parameters including thrust, differential and case expansion, valve position, and eccentricity.
Sentinel
The Sentinel is a simple, low cost, and rugged, single channel vibration protection monitor that is capable of operating in remote, unattended, and harsh environments. The Sentinel can trigger built-in solid state relays based on configurable alarm levels. Simple mounting design makes it easy to install directly on to machine skids or bearing housings in the location where the vibration level is to be monitored. Typical applications include vibration monitoring for cooling tower fans, centrifuges, electric motors, pumps and fans.
5800/5900 Series Monitors
Limited supply of the replacement signal conditioning cards for 5800 and 5900 series Machine Monitors is available. Please contact Customer Support at 440-646-3434, option 2 for parts availability and pricing.