Product Certification
Product Certification
UL 508A & NEC 409 Resources
Allen-Bradley Products with SCCR Data
-
Circuit Breakers
-
Control Load & Circuit Protection
- Fuse Holders
- Supplementary / Mini Circuit Breakers
-
Drives
- PowerFlex® 4, 40, 70, 700
-
IEC Motor Control
- Disconnecting Means
- 194R Rotary Disconnects
- 140U Molded Case Circuit Breakers
- IEC Motor Branch Circuits
- Motor Protection Circuit Breakers (MPCB)
- Motor Circuit Protectors (MCP)
- 103/107 Starters
- 190E/191E Starters
- Overload Relays
- Contactors
- Connection Systems
- Connection Modules
- Commoning Links
- Busbar
-
NEMA Motor Control
- NEMA Motor Branch Circuits
- 500 Line Contactors
- 500 Line Starters
- Definite Purpose Contactors
- Lighting Contactors
- Vacuum Contactors
- Manual Starters
- Overload Relays
- Fuse Blocks
- Disconnecting Means
- Flange Fixed, Variable, and Cable
- Rotary
-
Power Blocks
-
Solid State Motor Control
- Soft Starters
- ArmorStart™ Distributed Motor Controllers
-
Terminal Blocks & Wiring Systems
- IEC Terminal Blocks
- 1492-J Screw Connection
- 1492-L Spring-Clamp Connection