Product Certification

Product Certification

UL 508A & NEC 409 Resources

IEC Motor Control and Protection Devices

IEC motor control and protection devices have been tested and certified for High Fault Short Circuit Combination Ratings with fuses and molded case circuit breakers. The following tables provide the combination information between the branch circuit protection devices, contactors and overloads, covering 380..575V, 50/60Hz.

According to IEC 947-4-1

Two types of coordination are permissible:

To give our customers technical support in product selection we are providing tables of starter combinations that meet type "1" coordination as well as tables of starter combinations that meet type "2" coordination. These tables are published in our catalogs.

The tables are based on short-circuit tests according to IEC 947-4-1 carried out at the High Current Test Laboratories of Rockwell Automation in Milwaukee Wisconsin and Aarau Switzerland.