ControlNet™ 1.25 Product

Side Navigation

  • Page links will be generated when this page has been added to the Link List
Product IDProduct DescriptionSilver End Date
1757FFLDC2 2 H1/CONTROLNET FOUNDATION FIELDBUS LINKING DEVICE 09/30/2012
1757FFLDC4 4 H1/CONTROLNET FOUNDATION FIELDBUS LINKING DEVICE 09/30/2012
1770KFC CONTROLNET RS-232C/PARALLEL INTERFACE MODULE 12/31/2003
1770KFCD CONTROLNET RS-232C/PARALLEL INTERFACE MODULE 24VDC 12/31/2003
1771ACN CONTROLNET 1.0 & 1.25, 1771 I/O ADAPTER 07/31/2012
1771ACN15 CONTROLNET 1.5 AND BEYOND, 1771 I/O ADAPTER 07/31/2012
1771ACNR CONTROLNET 1.0 & 1.25, 1771 I/O ADAPT(REDUN PORTS) 07/31/2012
1771ACNR15 CONTROLNET 1.5 AND BEYOND, 1771 I/O ADAPTER 07/31/2012
1784KTC CONTROLNET (1.25 ONLY) ISA/EISA BUS INTERFACE CARD 12/31/2003
1784KTCS ISA BUS PC CARD WITH CONTROLNET SCANNER 06/01/2005
1784KTCX CONTROLNET (1.25 ONLY) ISA/EISA BUS INTERFACE CARD 12/31/2003
1784KTCX15 CONTROLNET(1.5 ONLY)ISA/EISA BUS 01/31/2012
1784PCC CONTROLNET PCMCIA COMMUNICATION CARD 08/31/2008
1785CHBM CONTROLNET 1.5 HOT BACKUP MEMORY CARTRIDGE 12/31/2012
1785L20C PLC-5/20C FOR CONTROLNET PHASE 1.25 12/31/2003
1785L20C15 PLC-5/20C FOR CONTROLNET PHASE 1.5 12/31/2012
1785L40C PLC-5/40C FOR CONTROLNET PHASE 1.25 12/31/2003
1785L40C15 PLC-5/40C FOR CONTROLNET PHASE 1.5 12/31/2013
1785L46C15 PROTECTED CONTROLNET PLC-5/40 CONTROLLER, 48K WORD 12/31/2013
1785L80C PLC-5/80C FOR CONTROLNET PHASE 1.25 12/31/2003
1788CN2FF CONTROLNET TO FIELDBUS LINKING DEVICE 12/31/2009
1788FFCT CONTROLNET-FIELDBUS CONFIGURATION TOOL 12/31/2009
2706PCNETK CONTROLNET COMMUNICATION MODULE FOR 2706-P7X & P9X 10/31/2012
2706PCNETM CONTROLNET COMMUNICATION MODULE FOR 2706-P4X 10/31/2012
2706PCNETP CONTROLNET COMMUNICATION MODULE FOR 2706-P22R 10/31/2012

The Silver Date for these ControlNet 1.25 products is December 31, 2003. As with any discontinued Rockwell Automation product, and depending on component availability, it is our goal to provide repair services and technical support for these products for at least seven years.

If a migration path is required, Rockwell Automation offers upgrades and other new ControlNet 1.5 products with current functionality.

Find out about the migration incentives we're offering in the Step Forward™ program.