Life Sciences Industry
RS PMX MES™
Mesh Your Manufacturing with these Powerful Function Sets
Inventory and materials management from goods receiving to goods issue
RS PMX Warehouse MES- Complete material and batch tracking
- Maintenance of storage locations and warehouses
- Material allocation
- Status control for batches and load carriers
- Expiry date control
- Inventory reporting and documentation
- Automatic material identificationing data
Process visualization/monitoring and data acquisition and reporting
RS PMX Visual MES- Direct machine data collection
- Line monitoring
- Integrated material flow control (MFC)
- Log of failures, stoppages
- Event-triggered processing of checklists and in-process controls (IPC)
- Detailed balances
- Comprehensive set of prepared reports
- Object linking and embedding for process control (OPC) compliant client
Audit trailed and version-controlled management of master data and production recipes
RS PMX Recipe MES- 21 CFR Part 11 compliant electronic signatures
- Configurable version control and release workflow
- Audit trail
- Graphical recipe definition
- Procedure library
- Archiving
Order management and finite planning on short-term bases
RS PMX Schedule MES- Graphical planning board
- Optimum order sequencing
- Optimum setup times
- Resource requirements
- Checking of dates and resources
- Simulation of alternative plans
- Order progress monitoring
- Interface with ERP (RS PMX Connect MES)
Integrated weighing & dispensing tailored to the needs of pharmaceutical dispensing operations
RS PMX Dispense MES- 21 CFR Part 11 compliance
- Prevalidated
- Enforcement of compliant workflow
- Extensive predefined functions
- Labeling and reporting
- Barcode identification
- Tolerance checking
- Potency calculations
Interface for ERP systems (SAP certified) and other connected systems such as DMS, LIMS
RS PMX Connect MES- Configurable to your needs:
- ERP
- LIMS
- DMS
- Warehouse / inventory control systems interfacing
- Data exchange with XML connector
- Developed in Java
- SAP certified
Personnel qualification, skill management and training scheduling
RS PMX SkillTrack MES- Maintenance, routing, and version control of standard operating procedures (SOP)
- Definition of training plans
- Forecasting of training requirements
- Scheduling of trainings
- Access based on training status
- Record of all training activities
- Reporting
Paperless electronic batch recording, workflow definition, execution, exception handling and review functionality
RS PMX EBR MES- Paperless production
- 21 CFR Part 11 compliance
- Thin client architecture
- Graphical recipe definition
- Reusable procedures
- Bill of parameters
- Configurable version control and release workflow
- Audit trail
- Integrated material flow control
- Electronic signature
- Review by exception
- Single repository for all compliant manufacturing data
Enhance your equipment overview
RS PMX Equipment Management MES- Highly generic structure definition
- Extendible template library for freely definable types of equipment
- Bill of equipment
- Equipment orders with cross-PMX functionality
- Automated / manual status changes
- Electronic logbooks
- Consolidated logbook views for powerful analysis and statistics
- Complete genealogy of all types of equipment
- Open client/server architecture — defined interfaces to external systems (API)
Consolidate Your Warehouse Management
Among the function sets of the RS PMX MES suite, RS PMX Warehouse MES handles all the tasks related to material management in a GMP-compliant environment. From inventory and material movement control to storage condition maintenance, this tool allows you to concentrate on your creative resources for advanced innovation.
Key Features
Establish Compliance in Data Acquisition
Among the function sets of the RS PMX MES suite, RS PMX Visual MES contributes extensive monitoring features to your manufacturing process. This human machine interface for supervisory control and data acquisition (SCADA) consolidates your management, e.g., with applied reports, monitoring, and facility overviews.
Key Features
Ease Your Recipe Handling
Among the function sets of the RS PMX MES suite, RS PMX Recipe MES provides you with targeted functions for efficient and safe recipe development. The reusability of existing procedures and controlled versioning are just some of the features that will help you improve your throughput rates and the quality of your master batch records.
Key Features
Optimize Your Resource Utilization
Among the function sets of the RS PMX MES suite, RS PMX Schedule MES serves as an electronic planning board with a variety of valuable features. The clearly structured graphical user interface allows you to schedule orders, facilities, and setup times in order to achieve optimum resource exploitation.
Key Features
Enable a Compliant Weigh and Dispense Process
Among the function sets of the RS PMX MES suite, RS PMX Dispense MES comprises forceful features for optimum material utilization. Process-specific calculation, identification, and control functions form the basis for you to improve regulatory compliance while at the same time reducing costs.
Key Features
Connect to the World Outside MES
Among the function sets of the RS PMX MES suite, RS PMX Connect MES bares the intelligence and power required for seamless integration. This universal, interface allows you to link your manufacturing solution to all relevant systems and thus reduces the chance of data alteration and loss.
Key Features
Keep Your Staff Trainings Compliant
Among the function sets of the RS PMX MES suite, RS PMX SkillTrack MES supplies you with reliable management and verification features for internal training and qualification. Extensive forecasting, planning, and scheduling functions, as well as qualification-related access restriction will improve your compliance considerably.
Key Features
Improve Performance without Paper
Among the function sets of the RS PMX MES suite, RS PMX EBR MES delivers all you need for complete electronic data handling in the manufacturing and packaging area. The comprehensive automated documentation, electronic signature, and online plausibility check functions, e.g., allow you to omit costly paper production and archiving.
Key Features
Enhance Your Equipment Overview
Among the function sets of the RS PMX MES suite, RS PMX Equipment Management MES complements your system with comprehensive, cross-PMX features for all equipment used in the manufacturing environment. Besides others, the classification, scheduling, tracking, and log functions provide valuable support for your execution and validation activities.