• Controllers
  • Networks
  • Systems

Controllers

 

Software

Title & Description Link
IAB Mobile
Use the Rockwell Automation Integrated Architecture Builder (IAB) Mobile app to quickly sketch initial designs for industrial control systems. IAB Mobile supports major hardware platforms and EtherNet/IP networks. With this app, you need only minimal technical details to graphically lay out a system. Use IAB Mobile to analyze EtherNet/IP performance data, view and email Bill of Materials, and locate distributor/sales offices.
For iPad: Download [iTunes]

 

 

PLC-5/SLC Interactive Migration Tool
Time to migrate your PLC-5 or SLC to a Logix based solution? This interactive tool will help you get there by illustrating the use of products such as the Wiring Conversion System for 1771 to 1756 I/O and the 1747-AENTR SLC EtherNet/IP Adapter.
Download [EXE]

Popular Configuration Drawings

Title & DescriptionLink
CompactLogix 5370 L1

View these CompactLogix 5370 L1 Popular Configuration Drawings to see popular configurations for the CompactLogix 5370 L1 controllers and understand basic performance, capacity and configuration with different EtherNet/IP topologies.

Download [PDF]
ControlLogix 5580

View these ControlLogix 5580 Popular Configuration Drawings to see popular configurations for the ControlLogix 5580 controller and understand basic performance, capacity , configuration and Integrated Motion on EtherNet/IP.

Download [PDF]
Compact GuardLogix 5370

View these Compact GuardLogix 5370 Popular Configuration Drawings to see popular configurations for the Compact GuardLogix 5370 controllers and understand basic performance, capacity and configuration with different EtherNet/IP topologies.

Download [PDF]
CompactLogix 5370 L2
View these CompactLogix 5370 L2 Popular Configuration Drawings to see popular configurations for the CompactLogix 5370 L2 controllers and understand basic performance, capacity and configuration with different EtherNet/IP topologies.
Download [PDF]
CompactLogix 5370 L3
View these CompactLogix 5370 L3 Popular Configuration Drawings to see popular configurations for the CompactLogix 5370 L3 controllers and understand basic performance, capacity and configuration of Integrated Motion on EtherNet/IP.
Download [PDF]
CompactLogix L31, L32C, L32E, and L35CR
View the CompactLogix L31, L32C, L32E, and L35CR systems and a SCADA RTU system drawings, all available with and without notes.

Download [PDF]

Other Languages

Guides

Title & Description Link
Logix5000 Controller Design Considerations Manual
The Logix5000 Controller Design Considerations manual provides guidelines for all Logix-based systems.
Download [PDF]
CompactLogix System Performance and Capacity Guidelines
The CompactLogix System Performance and Capacity Guidelines include design considerations that can be used to achieve optimum performance from an L3X, L4x, or 5370 L3 CompactLogix system.
Download [PDF]
Using Logix Task Monitor to Predict L7X Performance on an Existing Application
This file documents the steps to use the RSLogix 5000 Task Monitor Tool to compare performance between an L6 and L7 ControlLogix processor. Understand what type of performance enhancements you will encounter as you move your application to an L7 controller.
Download [PDF]
SLC to CompactLogix Migration
View this video to learn how Rockwell Automation will help save you time and money with safe and flexible migration strategies.

Download [PDF]

1771 to 1756 Conversion System Time-Study Video
The video demostrates the advantages of this Conversion System by showing a side-by-side comparison of re-wiring the system the conventional way versus using the Conversion System.
Download [WMV]