Process Safety

Process Safety and Critical Control: A Broad Portfolio

Rockwell Automation has a broad portfolio of safety offerings. A user can select from a range of scaleable solutions to satisfy cost, safety integrity level, performance and availability requirements.

  • Broad range of TÜV certified SIS and critical control solutions
  • Solutions combine SIL 1-2 and 3 ratings with fail-safe and fault tolerance

New Standards in Safety, Reliability, and Availability

We offer a superior approach to industrial control that integrates sequential, process, drives and motion functionality in a single solution. With products certified for use in up to SIL3 Triple Modular Redundancy (TMR) applications leveraging high levels of diagnostics, high levels of reliability — resulting in low mean time between failure, low mean time to repair and low probability of failure on demand — our controllers set new standards for reliability and availability, increasing safety and productivity while reducing downtime, nuisance trips and life cycle costs.

Learning Resources