ICS Triplex

Legacy Products

Contact

Spares and Repairs
Ph: +44 (0) 1621 879527
RTS Technical Support
Ph: +44 (0) 1621 854444

ICS Triplex Legacy Products Support

Find support for ICS Triplex legacy control product systems, including those products and systems listed below:

  • Regent
  • Regent+Plus
  • Triguard SC300E
  • CS 300
  • SFD 2000
  • SSD 2000
  • GP Elliot SO & G120
  • ICS 2000
  • PLC 2000
  • MESD 2000
  • Sentry 1 & 2
  • TMC T6000 series

 

Upgrade options are available on some ICS Triplex legacy control systems. Customers can replace the processors only, while retaining the installed I/O and field wiring, with the option to upgrade the I/O to meet operational requirements at a later date. This valuable option offers enhanced capabilities, minimal downtime, and in some cases can be executed with the existing systems live.

For customers of the Plantguard systems and modules, Rockwell Automation has developed an “Alternative Trusted Module” which is a direct, factory-set, replacement. Simply install the Alternative Trusted Modules as you would a regular spare replacement.

In addition, we can provide a range of support services, including technical product support, product repairs, technical system support, routine and special maintenance, and system modifications, extensions and upgrades.

Support Contact Information

For any other ICS Triplex legacy products not listed, please select the Spares and Repairs link or the Regional Technical Services (RTS) Team link for further information and assistance.