Safety Certificates

A Safety certification can be a certification of a complete safety-related/safety-instrumented system, or a subsystem of the former, and be granted at various levels through various Standards. For example:

  • Safety Integrity Level (SIL) certification can range from "SIL 1" up to "SIL 4" according to IEC 61508.
  • Safety Category (CAT) certification can range from "CAT B" up to "CAT 4" according to EN 954-1 and EN ISO 13849-1.
  • Performance Level (PL) certification can range from "PLa" up to "PLe" according to EN ISO 13849-1.

Please refer to the Certificates below for specific details regarding the Safety certifications achieved for Rockwell Automation products and return to this page for the most current Certificates.

SILCATPLProducts CoveredCertificateRevision Release ListRelated
Manual
3     Safety-Related Programmable Electronic System for process control, Burner Management and emergency shutdown, where the safe state is the de-energized state. Applications where the demand state is the de-energized or energized state. 968/EZ 143.14/15    
3 4 e Configurable safety relay Guardmaster 440C-CR30 01/205/5438.00/15    
  3 d Safedge Safety System Control Units, A-B / Guardmaster 440F-C251D, 440F-C251P, and 440F-C252D 01/205/0743/10
   
 2    d Safedge Safety System, A-B / Guardmaster 440F-E**** 01/205/5395.00/15
   
2 4 d MatGuard Mat Manager, A-B/Guardmaster 440F-C280** Series 01/205/0703/09
   
  3 d MatGuard Control Units, A-B/Guardmaster Bul. 440F-C4000D, 440F-C4000P, and 440F-C4000S 01/205/0744/10
   
2   d MatGuard System, A-B/Guardmaster Bul. 440F-Mxxx with 440F-C4000x or 440F-C280xx controllers 01/205/5337/13
   
3 4 e Area Access Control Single Beam, A-B / Guardmaster 440L-R4F0020-Q, 440L-R4F1570-Q, and 440L-T4F2070-Q 01/205/5022/10
   
2   d GuardShield Type 2 Safe 2 Safety Light Curtains, A-B / Guardmaster 445L-P2K****YD and 445L-P2S****YD Series 01/205/0591/09
   
3 4 e GuardShield Type 4 Safe 4 Safety Light Curtains, A-B / Guardmaster 445L-P4A****YD, 445L-P4J****YD, 445L-P4K****YD, 445L-P4L****YD, and 445L-P4S****YD Series 01/205/0592/09
   
3 4 e Guardshield Type 4 Safety Light Curtains, A-B / Guardmaster 440 Series TÜV No.
44 205 10 383326 000

   
2 3 d SafeZone Safety Laser Scanner, A-B / Guardmaster 442L-SFZNMZ and 442L-SFZSZ 01/205/0616.01/14
   
2 3 d SafeZone Mini Safety Laser Scanners, A-B / Guardmaster 442L-SFZNMN and 442L-SFZNMN TÜV No.
01/205/5264.01/14

   
  3 d Allen Bradley/Guardmaster, Key Switches, Solenoid Release Units, Gate Interlocks, Valve Interlocks, Bulletins 440T-A, 440T-M, 440T-V TÜV No.
01/205/5370/15

   
3 4 e Micro 400/MSR41 Controller and MSR45E Expansion Modules, A-B / Guardmaster 440R-P221AGS and 440R-P4ANS TÜV No.
968/M 212.00/09

   
3 4 e Guard Locking Switches, A-B / Guardmaster 440G-TZS21UPLH and 440G-TZS21UPRH (TLS-ZR/H GD2) TÜV No.
968/EZ 561.00/12

   
3 4 e Guard Locking Interlocks, Allen Bradley /Guardmaster Safety Interlocking Switches with Guard Locking and Lock Monitoring , Bul. 440G-LZ Series TÜV No.
968/EZ 616.00/13

   
3 4 e Micro 400/MSR42 Controller and MSR45E Expansion Modules, A-B / Guardmaster 440R-P226AGS-NNR and 440R-P4ANS TÜV No.
968/M 205.01/09

   
3 4 e Single-Function and Expansion Safety Relays, A-B/ Guardmaster 440R-D22R2 (DI); 440R-D22S2 (DIS); 440R-S12R2 (SI); 440R-S12R2 (CI); 440R-EM4R2 (EM); and 440R-EM4R2D (EMD) TÜV No.
01/205/5138/14

   
  4 e Single-Function Safety Relays, A-B/ Guardmaster 440R-B23020 (MSR5T) and 440R-B23211 (MSR117T) TÜV No.
01/205/0689/09

   
  4 e Single-Function and Expansion Safety Relays, A-B/ Guardmaster 440R-ZBR520AZ1 and 440R-ZBR520AZ2 (MSR18T), 440R-ZBE820AZ1 and 440R-ZBE820AZ2 (MSR19E) TÜV No.
01/205/0742/10

   
3 4 e Single-Function and Two-Hand Safety Relays, A-B/ Guardmaster 440R-N23197 and 440R-N23198 (MSR30RT/RTP); 440R-F23199 and 440R-F23200 (MSR33RT/RTP); 440R-D23201 and 440R-23202 (MSR35H/HP); 440R-M23203 and 440R-M23204 (MSR38D/DP) TÜV No.
01/205/0757/10

   
3 4 e Speed Monitor Safety Relay, A-B/ Guardmaster 440R-S845AER-NNL (MSR57P) TÜV No.
01/205/0704/09

   
  4 e Single Function Safety Relays, A-B/ Guardmaster 440R-J23099, 440R-J23100, 440R-J23102 (MSR121RT) TÜV No.
01/205/5053/10

   
  4 e Single Function Safety Relays, A-B/ Guardmaster 440R-J23103, 440R-J23104, 440R-J23106 (MSR123RT) TÜV No.
01/205/5057/10

   
  4 e Single Function Safety Relays, A-B/ Guardmaster 440R-G23107; 440R-G23108; 440R-G23110 (MSR124RT) TÜV No.
01/205/0693/09

   
3 4 e Two-Hand Safety Relays, A-B/ Guardmaster 440R-D23163, 440R-D23164, 440R-D23166, 440R-D23168, 440R-D23169, 440R-D23170, 440R-D23171 (MSR125H/HP) TÜV No.
01/205/5177/11

   
  3/4 d/e Expansion Safety Relays, A-B/ Guardmaster 440R-E21356, 440R-E21357, 440R-E21358 (MSR122E); 440R-E23097, 440R-E23098, 440R-E23159, 440R-E23160, 440R-E23161, 440R-E23191, 440R-E23192, 440R-E23193, 440R-E23194, 440R-E23195 (MSR132E)

Note: Delayed-release contacts for relay Cat. Nos. 440R-E23097 and 440R-E23191 are rated Cat. 3, PL d; all others are rated Cat. 4, PL e.
TÜV No.
968/EZ 418.00/09

   
  3/4 d/e Single Function Safety Relays, A-B/ Guardmaster 440R-N23112, 440R-N23113, 440R-N23114, 440R-N23115, 440$-N23116, 440R-N23117, 440R-N23118, 440R-N23119, 440R-N23120, 440R-N23121, 440R-N23122, 440R-N23123 (MSR126R/T); 440R-N23124, 440R-N23125, 440R-N23126, 440R-N23127, 440R-N23128, 440R-N23129, 440R-N23130, 440R-N23131, 440R-N23132, 440R-N23132S, 440R-N23133, 440R-N23134, 440R-N23135, 440R-N23135S (MSR127RP/TP); 440R-C23136, 440R-C23137, 440R-C23139, 440R-C23139S (MSR131RTP); 440R-M23080, 440R-M23081, 440R-M23082, 440R-M23084, 440R-M23085, 440R-M23086, 440R-M23088, 440R-M23089, 440R-M23090, 440R-M23092, 440R-M23140, 440R-M23141, 440R-M23143, 440R-M23143S, 440R-M23144, 440R-M23145, 440R-M23147, 440R-M23147S, 440R-M23148, 440R-M23149, 440R-M23151 (MSR138DP); 440R-G23214, 440R-M23215, 440R-M23216 (MSR142RTP); 440R-C23205 (MSR144RTP)

Note: Delayed-release contacts for Type MSR138DP relays are rated Cat. 3, PL d; all others are rated Cat. 4, PL e.
TÜV No.
01/205/0643/09

   
3 4 e Single Function Safety Relay, A-B/ Guardmaster 440R-M23227 (MSR178DP) TÜV No.
01/205/0702/09

   
2/3 3/4 d/e Modular Safety Relays, A-B/ Guardmaster 440R-H23176 (MSR210P); 440R-H23177 (MSR211P); 440R-H23178 (MSR220P); 440R-H23179 (MSR221P); 440R-H23180 (MSR230P); 440R-H23196 (MSR238DP)

Note: Type MSR238DP relays are rated SIL 2, Cat. 3, PL d; all other relays are rated SIL 3, Cat. 4, PL e.
TÜV No.
01/205/5033/10

   
3 4 e Modular Safety Relays, A-B/ Guardmaster 440R-W23219 (MSR310P); 440R-W23220 (MSR312P); 440R-W23218 (MSR320P); 440R-W23217 (MSR329P); 440R-W23221, 440R-W23222, 440R-W23223 (MSR330P) TÜV No.
01/205/0720/10

   
  3 d Modular Safety Relays, A-B/ Guardmaster 440R-W23224, 440R-W23225, 440R-W23226 (MSR338DP) TÜV No.
01/205/0721/10

   
  3 d Single Function Safety Relays, A-B/ Guardmaster 440R-S23173, 440R- S23174, 440R- S23175 (CU4) TÜV No.
01/205/0694/09

   
3 4 e Muting Light Curtain Safety Relay, A-B / Guardmaster 440R-P23071 (MSR22LM) TÜV No.
01/205/5104/11

   
3 4 e Guardlocking Proximity Inputs Safety Relay, A-B/Guardmaster 440R-GL2SP2 (GLP) TÜV No.
01/205/5335/13

   
  3 d Sipha Control Units, A-B/ Guardmaster 440N-S32013 (Sipha 1); 440N- S23021 (Sipha 2) TÜV No.
01/205/0582/09

   
3 4 e SensaGuard Standard RFID Interlock Switches, A-B/Guardmaster 440N-Z21SS2A, 440N-Z21SS2B, 440N-Z21SS2H, 440N-Z21SS2H-AS, 440N-Z21SS2AN, 440N-Z21SS2BN, 440N-Z21SS2HN, 440N-Z21SS2AN9, 440N-Z21SS2BN9, 440N-Z21SS2HN9, 440N-Z21S16A, 440N-Z21S16B, 440N-Z21S16H, 440N-Z21S17A, 440N-Z21S17B, 440N-Z21S17H, 440N-Z21S26A, 440N-Z21S26B, 440N-Z21S26H TÜV No.
968/EZ 269.05/11

   
3 4 e SensaGuard Standard Unique Coding RFID Interlock Switches, A-B/Guardmaster 440N-Z21US2A, 440N-Z21US2B, 440N-Z21US2H, 440N-Z21US2AN, 440N-Z21US2BN, 440N-Z21US2HN, 440N-Z21US2AN9, 440N-Z21US2BN9, 440N-Z21US2HN9, 440N-Z21U16A, 440N-Z21U16B, 440N-Z21U16H, 440N-Z21SU17A, 440N-Z21U17B, 440N-Z21U17H, 440N-Z21U26A, 440N-Z21U26B, 440N-Z21U26H TÜV No.
968/EZ 393.00/09

   
3 4 e SensaGuard LightLatch Unique Coding RFID Interlock Switches, A-B/Guardmaster 440N-Z21US3PA, 440N-Z21US3PB, 440N-Z21US3PH, 440N-ZULPREC TÜV No.
968/EZ 462.00/10

   
3 4 e SensaGuard Light Latch Standard Coding RFID Interlock Switches, A-B/Guardmaster 440N-Z21SS3PA, 440N-Z21SS3PB, 440N-Z21SS3PH, 440N-ZULPREC TÜV No.
968/EZ 461.00/10

   
3 4 e 1732DS & 1791DS Guard I/O DeviceNet Safety Modules TÜV No.
968/EZ 243.06/13
 
3 4   1753-DNSI DeviceNet Safety Scanner TÜV No.
968/EZ 200.00/05
  Publ. 1753-UM002A
3 4 e 1791DS DeviceNet Safety I/O TÜV No.
968/EZ 190.03/09


  Publ.
1791DS-UM001H
3 4 e 1791ES/1732ES Guard I/O Ethernet/IP Safety Modules TÜV No.
968/EZ 265.07/15
  Publ.
1791ES-UM001C
3 4   6556 Clutch/Brake Control package with MicroLogix Processor TÜV No.
968/EZ 109.00/00
   
3 3 e AC Servo Drives Kinetix 7000 including: 2099-BM**-S 01/205/0637.01/14    
3 4 e AC Servo Drives Safe Torque-Off, Kinetix 6200/6500, S0 01/205/0709.01/15    
3 4 e AC Servo Drives Safe Speed Monitoring, Kinetix 6200/6500, S1 01/205/0639.01/14    
3 3 e AC Servo Drives Safe-Off Kinetix 6000 Family Catalog Numbers including: 2094-AC**-M**-S, 2094-AM**-S, 2094-BC**-M**-S, 2094-BM**-S 01/205/5287/13    
2 3 d AC Servo Drives Safe Torque Off, Kinetix 6000M (IDM, IPIM) 01/205/5214/12    
2
3 d AC Servo Drives Safe Torque-Off Hardwired, Kinetix 5500 01/205/5255.02/15    
3
3 e AC Servo Drives Safe Torque Off Integrated, Kinetix 5500 01/205/5255.02/15    
3 3 e AC Servo Drives Safe Torque Off Integrated, Kinetix 5700 01/205/5255.02/15    
2 3 d AC Servo Drives Safe Torque-Off, Kinetix 300 01/205/0679.01/15    
2 3 d AC Servo Drives Safe Torque-Off, Kinetix 350 01/205/5139.01/15    
2 3 d Adjustable Frequency AC Drive PowerFlex 525 with STO (Safe Torque Off) 01/205/5249/12 Annex
968/EZ 536.00/12

520-UM001B-EN-E
2 3 d Adjustable Frequency AC Drive PowerFlex 527 with STO (Safe Torque Off) 01/205/5440/15    
3 4 e Adjustable Frequency AC Drive PowerFlex 753 and 755 frames 1-10 with Enhanced Safety Functions TÜV No.
01/205/5285/13
  750-RM001B

750-UM002C

750-RM001B
2 3 d Adjustable Frequency AC Drive, A-B PowerFlex 40P AC Drive TÜV No.
01/205/0666/09
  PFLEX-UM003A
2 3 d Adjustable Frequency AC Drive, A-B PowerFlex 70 AC Drive TÜV No.
01/205/0665/09
  PFLEX-UM003A
2 3 d Adjustable Frequency AC Drive, A-B PowerFlex 700S AC Drive TÜV No.
01/205/5195/12
  20D-UM007D
2 3 d PowerFlex 700H with STO (Safe Torque Off) TÜV No.
01/205/5006/10
  20C-UM001A
2 3 d PowerFlex 700L with STO (Safe Torque Off) TÜV No.
01/205/0667/09
  20D-UM007D
3 4 e CompactGuardLogix including: 1768-L43S, L45S TÜV No.
01/205/5095.01/16

 Annex             01/205/5095.01/16

Publ.
1756-RM093
      CompactGuardLogix Press Functions DGUV_MHHW10034    
2     ControlLogix (See Related Manual for products covered) TÜV No.
968/EZ 135.08/14

Annex
968/EZ 135.08/15
Publ.
1756-RM001
2     ControlLogix (See Related Manual for products covered) TÜV No.
968/FSP 1004.00/14
Annex
968/FSP 1004.00/15
Publ.
1756-RM001
2     ControlLogix including: 1756-EN2TR, EN2TRXT TÜV No.
968/EZ 635.00/14
Annex
968/EZ 635.00/14

Publ.
1756-RM001
2     ControlLogix including 1756-L71, L72, L73, L74, L75, L73XT TÜV No.
968/EZ 536.00/12
Annex
968/EZ 536.00/12

Publ.
1756-RM001


  4   ElectroGuard Safety Isolation System including Bulletins: 2030, 2031, 2032, and 2033 TÜV No.
T7203225301
   
  4
3
e
d
F/MSR 100 Family - 126, 127, 131, 138, 142, and 144 TÜV No.
968/M 229.00/09
   
2     Flex I/O (See Related Manual for products covered) TÜV No.
968/EZ 188.03/10
Annex
968/EZ188-R121
Publ.
1794-RM001
2     Redundant I/O System (1715) TUV No. 968/EZ 647.02/15 Annex 968/EZ 647.02/15 Publ. 1715-UM001D
3 4 e GuardLogix including: 1756-L61S, L62S, L63S, LSP TÜV No.
01/205/5088/10


UL No. 08PSC00091
UL No. 10PSC00105

Annex                   01/205/5088.01/15


Publ.
1756-RM093
3 4 e GuardLogix including: 1756-L72S, L71S, L73S, L73SXT, L7SP, L7SPXT, L72EROMS TÜV No.
01/205/5192

Annex
01/205/5192
Publ.
1756-RM099
      GuardLogix Press Functions DGUV_HSM13007 Annex
HSM13007
 
3 4   GuardPLC 1200 TÜV No.
968/EZ 164.03.05
  GuardPLC Version List

Publ.
1753-RM002B
3 4 e GuardPLC 1600, 1800, 2000 and Distributed I/O TÜV No.
968/EZ 164.10.09
Annex
968/EZ 164.03.05
Publ.
1753-RM002C
3 4   MSR300 Family - MSR310P, 320P, 329P, 330P TÜV No.
968/M 181.00/06
   
3 4 e MSR57 Safe Speed Monitoring Relay TÜV No.
968/EZ 335.00/08
   
3 4 e PointGuard Analog I/O including 1734-IE4S TÜV No.
968/EZ 480.02/12
   
3 4 e PointGuard Digital I/O including 1734-IB8S, OB8S TÜV No.
968/EZ 342.02/13
   
3 4 e SmartGuard 600 TUV No. 968/EZ 238.02/15

TUV No. 968/EZ 339.02/15
  Publ.
1752-RM001D
3     AAdvance T9000 TÜV No.
968/EZ 388.07/15
Annex
968/EZ 388.07/15

 Publ.
ICSTT-RM446M-EN-P
3     Trusted TMR T8000 TÜV No.
968/EZ 143.14/15
Annex
968/EZ 143.14/15
Publ.
555192
3     Eurocard AADvance Controller exida No. ROC 1401106 C001  

Publ. ICSTT-RM456B-EN-P, Issue 02

Publ. ICSTT-RM457B-EN-P, Issue 02

3 4 e 1769-L3 Compact GuardLogix 5370 Safety Controllers 01/205/5462.00/16

Annex              01/205/5462.00/16

 
440N-Z2N and 440N-Z21W Series Magnetically coded MC1 and MC2 sensors 01/205/5477.00/16 Annex                01/205/5477.00/16