Anorad

High Precision Positioning Stages

Anorad

High Precision Positioning

High Precision Positioning Stages

For over 30 years Anorad has been the technological leader in the design, manufacture and application of precision positioning stages. Following is a brief description of our diverse line of precision stages for designing state-of-the-art motion control systems.

Linear Positioning Stages

  • The CHPS series direct drive linear stages are available in three widths or frame sizes (150, 200 and 250mm) to carry a wide range of payloads.  They are also designed to incorporate either iron core or ironless type linear motors in order to satisfy a variety of applications.  Standard travel lengths up to 1.3m are available with longer travel lengths available upon review.
    Learn more

Engineered-to-Order Systems

  • In addition to the configurations already mentioned, Anorad manufactures custom, engineered-to-order, positioning stages to meet unique OEM requirements.