Drives

Integrate Your Drive Operations and Increase Productivity

Our Allen-Bradley® PowerFlex® variable frequency drives and Kinetix® servo drives offer solutions from simple machine control, high-speed positioning to demanding medium voltage control. These flexible portfolios deliver solutions to keep you connected to your operations and help you to be more productive.


Low Voltage AC Drives

Low Voltage AC Drives

PowerFlex low voltage VFDs offer a broad selection of features and capabilities to match your application needs.

  • Includes power range from 0.25...3000 Hp/0.2...2200 kW; global voltage range from 100...690V
  • Supports induction and permanent magnet motor types
  • Includes communications and safety features
  • Provides seamless integration into the Logix control system

Low Voltage AC Drives


Medium Voltage AC Drives

Medium Voltage AC Drives

PowerFlex medium voltage VFDs provide efficient motor control to meet the needs of demanding applications:

  • Include power range from 2.3-10kV, with a motor current up to 720A
  • Offer air and liquid cooled versions
  • Support simple speed control through high performance torque control
  • Include communications, safety, and arc resistance features
  • Provide seamless integration into the Logix control system

Medium Voltage AC Drives


DC Drives

DC Drives

PowerFlex DC drives offer flexible and cost-effective DC control solutions.

  • Includes power range from 1.5...1400 Hp/1.2...1044kW, global voltage range from 200...690V
  • Allows flexible configuration for your applications
  • Includes specialized torque control for lifting applications
  • Provides seamless integration into the Logix control system

DC Drives


Servo Drives

Servo Drives

Our servo drive solutions are designed to help you simplify machine design while improving system performance.

  • Select from compact single-axis drives to high-performance multi-axis servo drive
  • Our Integrated Motion drives fit seamlessly into the Logix platform for easy use and plug-and-play configurability
  • Network options and a choice of safety features are available

Servo Drives


Efficient Software Configuration

Efficient Software Configuration

A choice of easy-to-use software packages and tools helps make drive configuration and programming fast and uncomplicated.

Drive Configuration Software


Premier Integration

Premier Integration

Premier Integration helps to reduce your programming time, ease startup, and streamline diagnostics. Integrate your controller programming, drive configuration, operation, and maintenance into one environment with Studio 5000® Logix Designer software.

Read the Premier Integration Whitepaper [PDF]

OPTIONAL: ADD LOCAL CONTENT HERE (Products Landing, widget-block-4, products/NA_prd_drives)

Contact Us

Rockwell Automation and our partners offer exceptional knowledge to help design, implement, and support your automation investment.