Essential Components
Connectivity Products
Lower labor costs, increase available real estate, and maximize the value of your assets with efficient & effective connectivity. Our connectivity components include terminal blocks, wiring systems, distributed I/O, cordsets and DeviceNet media, and through-panel connection systems.
| Connection Systems | ||
|---|---|---|
| General Information | ||
| Cordsets & Patchcords | 889N, 889D, 889P, 871A | Specifications | Literature | Buy |
| Distribution Boxes | 898D, 898P | Specifications | Literature | Buy |
| Field-Attachable Connectors | 871A, 889D, 889P, 889M | Specifications | Literature | Buy |
| Receptacles | 888N, 888D, 888R, 888P | Specifications | Literature | Buy |
| Distributed I/O | ||
| General Information | ||
| ArmorBlock I/O | 1732 | Specifications | Literature | Buy |
| CompactBlock LDX I/O | 1790/D/P | Specifications | Literature | Buy |
| CompactBlock I/O | 1791D/P/R | Specifications | Literature | Buy |
| Embedded I/O | 1799 | Specifications | Literature | Buy |
| Enclosures | ||
| General Information | ||
| Definite Purpose Enclosures | 598, 800H | Specifications | Literature | Buy |
| Terminal Blocks & Wiring Systems | ||
| General Information | ||
| Terminal Blocks, IEC | 1492-(J,H,WFB,K,L) | Specifications | Literature | Buy |
| Terminal Blocks, NEMA/EEMAC | 1492-(F,CA,CE,HM) | Specifications | Literature | Buy |
| Wiring Systems | 1762, 1764, 1769 | Specifications | Literature | Buy |