VersaView Non-Display Industrial Computers

VersaViewT Non-Display Industrial Computers

The Allen-Bradley VersaView 700R and 1400R non-display industrial computers run visual interface, maintenance, control, and information applications with ease. Pairing the 700R or 1400R computer with a VersaView industrial monitor produces a workstation capable of directing machines and processes, displaying maintenance information, controlling non-critical processes using SoftLogixT, and serving production information for use in decision-making.

The VersaView 700R and 1400R computers are available in standard and performance models. The standard models provide the computing power necessary for most visual interface, maintenance, or basic information applications. However, if more computing power is needed, use a performance model.

Advantages

Like all VersaView products, the VersaView 700R and 1400R computers include the following tools and services to provide reliable computing power on the factory floor:

Specifications

VersaView 700R and 1400R Industrial Computers Specifications

  700R Non-Display Industrial Computer 1400R Non-Display Industrial Computer
System Components
Expansion Slots 3 half length PCI
2 full length ISA
3 half length PCI, 4 full length PCI
2 half length ISA, 3 full length ISA
Electrical
Input Voltage, AC 85.264V ac, autoranging
Line Frequency 47.63 Hz
Power Consumption, AC Standard: 100 VA (1.0.0.42 A);
Performance: 130 VA (1.3.0.54 A)
Standard: 120 VA (1.2.0.5 A)
Performance: 150 VA (1.5.0.63 A)
Environmental
Operating Temperature 0...50ºC (32...122ºF)
Storage Temperature -20...60ºC (-4...140ºF)
Humidity 10.90% without condensation
Vibration - Operating 0.006 in p-p, 10.57Hz; 1.0 g peak, 57.500 Hz sine
Vibration - Non-Operating 0.012 in. p-p, 10.57Hz; 2.0 g peak, 57.500 Hz sine
Shock - Operating 15g (1/2 sine, 11 ms)
Shock - Non-Operating 30g (1/2 sine, 11 ms)
Ratings NEMA Type 1
Certifications CUL Certified, UL Recognition, CE marked, C-TICK
Mechanical
Weight 10.8 kg (23.7 lb) 17.4 kg (38.3 lb)
Dimensions Overall
(H x W x D)
258 x 192 x 431 mm
10.16 x 7.56 x 16.98 in
176 x 482 x 560 mm
(6.93 x 18.97 x 22.05 in)

VersaView 700R and 1400R Industrial Computers Selection Table

Catalog Number 7 Slots 14 Slots 2.0 GHz Pentium IV
Celleron 256 MB
RAM 40 GB Hard
Drive CD-ROM
Drive Floppy Drive
2.0 GHz Pentium
IV 512 MB RAM
40 GB Hard Drive
DVD/CD-RW Drive
Floppy Drive
Windows 2000 Windows XP HMI Software Image
(non-activated)
6155R-7S2KH X   X   X   X
6155R-7P2KH X     X X   X
6155R-7SXPH X   X     X X
6155R-7PXPH X     X   X X
6155R-14S2KH   X X   X   X
6155R-14P2KH   X   X X   X
6155R-14SXPH   X X     X X
6155R-14PXPH   X   X   X X