VersaViewT Industrial Monitors
- Rugged LCD flat panel technology
- Resistive or capacitive touch screen
- Optimum "window" for process visualization
Built to the rugged quality standards you have come to expect, the Allen-Bradley VersaView industrial monitors deliver the latest in LCD flat panel technology at a competitive price. Combine these monitors with any of the VersaView non-display industrial computers to create a powerful visualization, maintenance, control, or information computing solution. Regardless of the type of information you wish to communicate, VersaView industrial monitors provide the optimum "window" for your controls or plant visualization application.
Advantages
The VersaView 1200M, 1500M, 1700M, and 200M industrial monitors deliver a bright, clear picture, analog and digital video input (DVI) options, and one button automatic setup functionality. Plus, like all VersaView products, the VersaView 1200M, 1500M, 1700M, and 2000M include the following tools and services to provide reliable computing power on the factory floor:- Application interoperability
- Technology change management
- Rugged yet cost-effective platforms for today's demanding factory environments
- Accessory CD with setup utilities, drivers, and documentation
- Unit level immediate exchange program
- Complete package for immediate startup
- Global sales and support
- Quick delivery
Specifications
VersaView 700R and 1400R Industrial Computers Specifications
| 1200M Industrial Monitor | 1500M Industrial Monitor | 1700M Industrial Monitor | 2000M Industrial Monitor | |
|---|---|---|---|---|
| Display | ||||
| Type | Color Active Matrix TFT | |||
| Size | 12.1 inch (308mm) diagonal | 15-inch (382 mm) diagonal | 17.4-inch (432 mm) diagonal | 20.1-inch (510 mm) diagonal |
| Backlight | Cold Cathode Tubes (CCT) 4 bulbs; 30,000 hours (mean for 1/2 brightness point) |
Cold Cathode Tubes (CCT) 4 bulbs; 50,000 hours (mean for 1/2 brightness point) |
Cold Cathode Tubes (CCT) 6 bulbs; 60,000 hours (mean for 1/2 brightness point) |
|
| Luminance | 250 cd/m2 (Nits) | |||
| Contrast Ratio | 150:1 | 500:1 | ||
| Resolution | 800 x 600 (native mode), 256K colors |
1024 x 768 (native mode), 16.7 million colors |
1280 x 1024 (native mode), 16.7million colors |
1600 x 1200 (native mode), 16.7million colors |
| Touch Screen Option | Resistive anti-glare | Resistive or Capacitive anti-glare | Resistive anti-glare | |
| Electrical | ||||
| Input Voltage, AC | 90.264V ac, autoranging | |||
| Input Voltage, DC | 12V dc | 12V dc 12V dc or 24V dc | ||
| Line Frequency | 47.63 Hz | |||
| Power Consumption, AC | 12 W max. | 24 W max. | 36 W max. | 58 W max. |
| Environmental | ||||
| Operating Temperature | 5...50°C (32...122°F) | |||
| Storage Temperature | -20...60°C (-4 140°F) | |||
| Humidity | 10...90% without condensation | |||
| Vibration - Operating and Storage |
0.015 in p-p, 10.53 Hz 2.0 g peak, 53.640 Hz sine |
|||
| Shock - Operating and Storage |
20 g (1/2 sine, 11 ms) | |||
| Ratings | NEMA Type 1/12/4X (indoor use only), IP65 | |||
| Certifications | CUL certified, UL Recognized, UL Class 1 Division CE marked, C-TICK | |||
| Mechanical | ||||
| Weight | 5 kg (11.0 lb) | 9 kg (19.8 lb) | 10 kg (22.01 lb) | 11 kg (24.25 lb) |
| Dimensions Overall (H x W x D) |
260 x 340 x 56.1 mm 10.24 x 13.99 x 2.2 in |
309 x 410 x 58 mm 12.2 x 16.14 x 2.28 in |
355 x 452 x 54.8 mm 14.02 x 17.80 x 2.16 in |
399 x 483 x 74 mm 15.7 x 19.0 x 2.9 in |
VersaView Monitor Specifications
| Catalog Number | 12" Display |
15" Display |
17" Display |
20" Display |
Aluminum Bezel |
Rack Mountable |
Stainless Steel |
Resistive Touch Screen |
Capacitive Touch Screen |
|---|---|---|---|---|---|---|---|---|---|
| 6186-M12AL | X | X | |||||||
| 6186-M12ALTR | X | X | X | ||||||
| 6186-M15AL | X | X | |||||||
| 6186-M15ALTR | X | X | X | ||||||
| 6186-M15ALTC | X | X | X | ||||||
| 6186-M15SS | X | X | |||||||
| 6186-M15SSTR | X | X | X | ||||||
| 6186-M17AL | X | X | |||||||
| 6186-M17ALTR | X | X | X | ||||||
| 6186-M17ALTC | X | X | X | ||||||
| 6186-M17SS | X | X | |||||||
| 6186-M17TR | X | X | X | ||||||
| 6186-M20AL | X | X | |||||||
| 6186-M120RK | X | X | X | ||||||
| 6186-M120SS | X | X | |||||||
| 6186-M120ALTR | X | X | X | ||||||
| 6186-M120RKTR | X | X | X | X | |||||
| 6186-M120SSTR | X | X | X | X |