Anorad's Digital Servo Drives
5U Servo Drive Chassis (SDC-5U)
- 1-4 axis self-contained drive chassis with expansion for integral motion processor
- 100-2Kw of continuous drive power
- Utilizes PWM or linear amplifiers for BLDC or brushed motors plus stepper and PCLM drives
- 19" rack mount configuration
- Integral backplane with dynamic brake relays and status monitoring
- Successfully implemented in:
- Pick and Place Equipment
- High Speed Part Transfers
- Electronic Assembly
- and more...
Ultra3000 Digital Servo Drive
- 100-480V AC options, single and three-phase input
SERCOS interface or DeviceNet connectivity options - 7.5A to 150A peak current capability
- Standard high-density D-Shell connectors
- Field programmable flash memory firmware storage
- Seven segment LED for status and error codes
- Eight selectable general purpose inputs
- Four selectable general purpose outputs and relay output
- Serial port for RS-232/RS-485 communications
- CE compliance and UL listed to U.S. and Canadian safety standards
Dual Channel Linear Amp
- Extremely low electromagnetic interference (EMI)
- Dual independent 400W peak amplifiers
- DSP control for sine wave commutation
- 5/10/25X analog encoder multiplier
- Built-in amplifier over-temperature and
I 2 t motor protection - No external heat sink required, built-in
heat sink and fan - Drives 3-phase brushless, brush, or voice
coil DC motors - Successfully implemented in:
- Pick and Place Equipment
- High Speed Part Transfers
- Electronics Assembly