5U Servo Drive Chassis (SDC-5U)
- 1-4 axis self-contained drive chassis with expansion for integral motion processor
- 100-2Kw of continuous drive power
- Utilizes PWM or linear amplifiers for BLDC or brushed motors plus stepper and PCLM drives
- 19" rack mount configuration
- Integral backplane with dynamic brake relays and status monitoring
- Successfully implemented in:
- Pick and Place Equipment
- High Speed Part Transfers
- Electronic Assembly
- and more...
SDC-5U Servo Drive Chassis
The SDC-5U Servo Drive Chassis provides a flexible interface for up to six drives including linear servo drives, PWM servo drives, and stepper drives. The SDC-5U interfaces with the PCI-2000 and a host of popular motion control processors via a common internal backplane and dedicated 68-pin SCSI connector for the PCI-2000 and 96-pin Euro connector for other motion controllers. An optional feature allows the controller to be integrated into the SDC-5U for a complete motion controller / servo drive package. For drives without an integral power supply, an optional 1KVA DC power supply is available.To address system safety, the backplane includes dynamic brake relays in case of an emergency, system failure, or power failure conditions. Internal line filters and motor inductors are built-in features to reduce EMI emissions.
The SDC-5U is a vented chassis with three cooling fans requiring no external cooling.
The SDC-5U is available in several pre-engineered configurations that include A-B Ultra3000 drives and several varieties of linear drives including Anorad's Dual Channel Linear Amplifier (DCLA).
Specifications
SDC-5U Controllers Specifications
| Parameter | Specification |
|---|---|
| Power requirements | 100-240VAC, selectable, single phase 50-60Hz, IEC-320 power inlet |
| Operating temperature range | 0-40°C |
| Chassis Dimensions (19" Rack Mount) | 17" (431.8mm)W x 19" (482.6mm)L x 8.75" (222.25mm)H |
| Weight | 30-50 pounds configuration dependent |
Pre-Engineered SDC-5U Models
| SDC-5U Drive Chassis with interface to external PCI-2000 | |
|---|---|
| Description | Model Number |
| (2) Ultra3000 1kW drives with (2) spare slots | SDC-5U-2-0-2A2A0000-S |
| (3) Ultra3000 1kW drives with (1) spare slot | SDC-5U -2-0-2A2A2A00-S |
| (4) Ultra3000 1kW drives with (0) spare slots | SDC-5U -2-0-2A2A2A2A-S |
| (4) Ultra3000 0.5kW drives | SDC-5U -2-0-2B2B2B2B-S |
| (2) Ultra3000 1kW drives and (2) Ultra3000 0.5kW drives | SDC-5U -2-0-2A2A2B2B-S |
| (2) Ultra3000 1kW drives and (1) DCLA with (1) spare slot | SDC-5U -2-0-2A2A1C00-S |
| (2) Ultra3000 0.5kW drives and (1) DCLA with (1) spare slot | SDC-5U -2-0-2B2B1C00-S |
Outline Drawings
