M-Serv / D-Serv Stand Alone Motion Controllers

M-Serv / D-Serv Stand Alone Motion Controllers

Anorad's single and multi-axis stand-alone motion control products, M-Serv and D-Serv, offer the latest in digital servo technology. These controllers, with integral digital amplifiers and power supplies, were designed to suit the needs of Anorad's high performance Anoline brushless linear servo motors and rotary servo motors.

The M-Serv is a scaled down version of the higher power, feature rich D-Serv product. The operating system for these products offers a user friendly Windows or DOS based programming and set-up environment. Coupled to a digital current loop control drive, eliminates potentiometer tweaking and the setting of hardware "personality modules" for the drive. For setup, all that is required is knowledge of the motor specifications and the load characteristics. The D-Serv software then sets up the control parameters of the current, velocity and position loops for optimal performance. In short, set up time is dramatically reduced.

When using software commutation, the feedback device will be used for both position feedback and commutation. Also, a second encoder input may be used as a master for "following" applications. Control of motor commutation can be provided by a hall sensor, an incremental encoder, or a resolver.

In addition to the 20 kHz position, velocity and current loop update rates, the standard controller is supplied with a second order position loop filter, first order velocity filter, brushless motor commutation algorithms, first order (PI) current loop control filters, smoothed trapezoidal profiles, phase advance, programmable shaping of the phase current to match the back emf (acceleration feedback), and user programmable filters. Features such as these create a control system with very high bandwidth, responsive servo loops and the most exceptional dynamic tracking and settling performance of any other controller in its class.

Specifications

Number of axes (D-SERV) one, two, and three axis models (M-SERV) single axis only
Position range ± 999,999,999 counts
Servo Algorithm (D-SERV) Second order filter, acceleration and velocity feedforward (M-SERV) PI, acceleration and velocity feedforward
Velocity range ± 1 to 10,000,000 counts/sec
Acceleration range 1,000 to 127,000,000 counts/sec 2
Servo Update Rate 20 kHz
Encoder input 3 channel differential line receiver
Communication RS232,RS422,programmable to 9,600 baud
Analog Inputs: (D-SERV) ± 10V, 12 bit resolution, 2/axis (M-SERV) ± 10V, 12 bit resolution, 1/axis
Analog Outputs: (D-SERV) (1) ± 10V, with 10 bit resolution/axis, (1) General purpose (M-SERV)(1) ± 10V, with 10 bit resolution/axis
Dedicated Inputs: (D-SERV)(2) limits, emergency stop, opto-isolated. (48) inputs available on 2&3 axis models (M-SERV)(2) limits,opto-isolated
Digital Inputs: (D-SERV)(8) single axis, (16) multi axis, opto-isolated. (48) inputs available on 2&3 axis models
Digital Outputs: (D-SERV)(8) single, (16) multi axis, opto-isolated, supported by a built-in 24V opto-isolated supply, (0.5A). Additional 16 outputs on 2&3 axis models available. (M-SERV)(2) opto-isolated, CE floating
Brake driver D-serv only, single axis. Built in 24V, (0.75A), for brake/clutch

Protection, Diagnostics and Error Handling:

Software Attributes: