Anorad's Z-Wedge Positioning Stages
Z-Wedge Precision Vertical Lift Stage
- Compact footprint easily integrates into multi-axis positioning systems
- Ballscrew drive provides high stiffness and excellent stability
- Glass scale encoder for ultra-high resolution feedback
- Repeatable to ±0.5 um
- Rugged aluminum construction for lightweight and great value
- Cross roller linear bearings provide smooth motion and maximize rigidity
- Maximum travel 12 mm
- Ideal for:
- Autofocus stages
- Wafer scanning
- 360 degree access to workpiece
- Application optimized designs possible