Linear Positioning Stages

Anorad's linear positioning stages are known throughout the industry for their high precision combined with industrial ruggedness. A wide range of travels, load capacities, price and performance means that you can select the optimum stage for your application without compromise. We offer the widest variety of drives and feedback options in the industry. Standard accuracies range from 1 µm to 25 µm. Velocities range from 0.1 µm/second to 5 meters/second.

CHPS High Precision Stages

CHPS High Precision Stages [PDF]