ICON 150 Positioning Stage
- Versatile positioning stage ideal for fiber align applications
- 4 nm resolution for ultra precision
- Optimized bearing geometry for high stability
- Stackable design for XYZT motion
- 1 g acceleration and 300 mm/s velocity helps maximize throughput
The ICON series stages provide excellent accuracy and repeatability for demanding fiber alignment applications. The ICON 150 stage is actuated by Anorad's patented LEM zero cogging linear motor. The lightweight yet rigid aluminum structure combined with precision ground crossed roller bearing ways featuring PACTT (Patented Anti-Creep Technology) and a high resolution optical encoder assures the system will deliver submicron accuracy and nanometer resolution.
Anorad's first priority in designing the ICON 150 stages was 24/7 reliability in manufacturing environments. Anorad has built a reputation on robust stage designs that meet and exceed expectations for reliability and lifetime in critical manufacturing processes - where downtime equates to loss of revenue. Our ICON 150 stages are your best choice for satisfying ultra-precise assembly and test process automation needs.
The ICON 150 stages can be assembled in various configurations, along with our rotary stages, to tailor a multi-axis solution to meet your specifications.
Specifications
| Parameter | Specification | Parameter | Specification |
|---|---|---|---|
| Travel | 32 mm | Straightness | ±0.5 µm/25mm |
| Accuracy (full stroke) | ±1.0 µm | Flatness | ±0.5 µm/25mm |
| Repeatability | ±0.35 µm | Pitch | ±5 arc sec/25mm |
| Max. Velocity | 300 mm/s | Yaw | ±2 arc sec/25mm |
| Encoder Resolution | 4 nm | Roll | ±5 arc sec/25mm |
