Ironcore and Ironless Linear Servo Motors
Product Overview
Anorad Patented Brushless Servo Motors
Ironless Motors
High precision, smooth motion, no cogging, no magnetic attraction, ideal for scanning and countouring.
- LEU-015-1
- LEU-015-2
- LEU-015-3
|
- LEU-030-1
- LEU-030-2
- LEU-030-3
|
- LZ-030-O
- LZ-030-T
- LZ-030-HT
|
- LZ-050-O
- LZ-050-T
- LZ-050-HT
|
- LZ-075-O
- LZ-075-T
- LZ-075-HT
|
- LZ-100-O
- LZ-100-T
- LZ-100-HT
|
Iron Core Motors
High force per motor size, lower magnet assembly cost, excellent cooling, ideal for point to point applications.
- LC-030-100
- LC-030-200
- LC-030-300
- LC-030-400
- LC-030-600
- LC-030-800
|
- LC-050-100
- LC-050-200
- LC-050-300
- LC-050-400
- LC-050-600
- LC-050-800
|
- LC-075-100
- LC-075-200
- LC-075-300
- LC-075-400
- LC-075-600
- LC-075-800
|
- LC-100-100
- LC-100-200
- LC-100-300
- LC-100-400
- LC-100-600
- LC-100-800
|
- LC-150-100
- LC-150-200
- LC-150-300
- LC-150-400
- LC-150-600
- LC-150-800
|
- LC-200-100
- LC-200-200
- LC-200-300
- LC-200-400
- LC-200-600
- LC-200-800
|