Iron Core Linear Motor Products
Anorad's iron core linear servo motors provide actuation forces from 30 N (7 lbf) continuous to over 11,000 N (2,500lbf) peak. Their elegant two-part construction features a 3-phase laminated coil and a single sided magnet track consisting of rare-earth magnets mounted on a rigid steel base plate. These linear motors deliver excellent performance in rapid point-to-point positioning applications while virtually eliminating the efficiency-robbing effects of friction, inertia, backlash and wear associated with rotary-to-linear drive mechanisms.
LC-030
- Low force, steel core design
- Sinusoidal flux density and low-cog design
- Internal thermal sensor
- IP 65 rated
- Optional UL rating
- Ideal for general automation applications
LC-050
- Medium force, steel core design
- Sinusoidal flux density and low-cog design
- Internal thermal sensor
- IP 65 rated
- Optional UL rating
LC-075
- Steel core design for high force density
- Sinusoidal flux density and low-cog design yields smooth motion
- Robust design for heavy duty applications
- Modular magnet tracks permit unlimited travel
- Internal thermal sensor gives added motor protection
- Ideal for pick and place, high speed assembly, light machining, general automation
LC-100
- High force, steel core design
- Sinusoidal flux density and low-cog design
- Internal thermal sensor
- IP 65 rated
- Optional UL rating
- Ideal for heavy-duty applications
LC-150
- Higher force, steel core design
- Sinusoidal flux density and low-cog design
- Internal thermal sensor
- IP 65 rated
- Optional UL rating
- Ideal for heavy-duty applications
LC-200
- Highest force, steel core design
- Sinusoidal flux density and low-cog design
- Internal thermal sensor
- IP 65 rated
- Optional UL rating
- Ideal for heavy-duty applications