LZ High-Performance Linear Motors

 

Ironless Linear Motor Products

LZ High-Performance Linear Motors

The Anorad LZ series of ironless linear servo motors represents the most advanced linear motor technology available. The LZ series are high-performance linear motors that have been optimized for extremely high force density and low weight. The LZ motors utilize the latest magnetic materials and are optimized by Finite Element Analysis (FEA) to achieve an extremely high force density.The LZ series has forty-eight motors comprised of four magnet lengths and four coil lengths with each coil having three coil/magnet configurations. Additionally, each motor is offered in several winding configurations to accommodate most applications. All motors are offered with optional hall effect sensors and thermal sensors. Anorad offers a complete line of linear servo motors, linear stages,gantries, drives and controls for a complete motion solution in the most performance demanding applications.

LZ-030

LZ-050

LZ-075

LZ-100